Grove - 16X2 LCD RGB Backlight - Full Color Display
Grove - 16X2 LCD RGB Backlight is a full-color backlight 16x2 LCD display for Arduino. High contrast and ease of use make it a perfect I2C LCD display for Arduino and Raspberry Pi.
- 10+: $12.60
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - 16X2 LCD RGB Backlight is a full-color backlight 16x2 LCD display for Arduino. High contrast and ease of use make it a perfect I2C LCD display for Arduino and Raspberry Pi.
Features
-
Full-color RGB Backlight: A variety of RGB backlights can be visually displayed
-
High contrast: clearly visible even in direct sunlight
-
Easy to Communication: I2C communication uses only two I/O pins
-
Low energy: Automatic power-on reset
-
Grove unified socket: Plug and Play Grove connector to get rid of traditional cumbersome wiring
Description
Grove - 16X2 LCD RGB Backlight is a full-color backlight 16x2 LCD display for Arduino. High contrast and ease of use make it a perfect I2C LCD display for Arduino and Raspberry Pi.
The traditional 16x2 LCD requires up to 10 I/O pins to display, and the 16x2 LCD with RGB backlight requires an extra 3 pins to control the backlight color. This will take up a lot of I/O pins on the main control board, especially for development boards with less I/O resources such as Arduino and Raspberry Pi. Grove - LCD RGB Backlight makes it totally different! With the help of Grove I2C connector, only 2 signal pins and 2 power pins are needed. You don't even need to care about how to connect these pins. Just plug it into the I2C interface on Seeeduino or Arduino/Raspberry Pi+baseshield via the Grove cable. No complicated wiring, no soldering, and no need to worry about burning the LCD caused by the wrong current limiting resistor. Easy peasy.
What's more, this LCD module is not only a character LCD but also can display your DIY images, such as a heart and a smiling face. 16x2 means two lines and each line has 16 columns, 32 characters in total. Each character contains 5*8 pixels.
You can check here to make your own images array, just release your creativity and imagination.
As the name RGB backlight indicates, you can set any color you like to be the backlight. You can also have the backlight change with the program, such as using a green backlight when displaying a smile, and turning the backlight to red when an angry face appears. Well, if you don't need a colorful backlight, you can choose our monochrome LCD series. They also use the easy-to-use Grove I2C interface and are more cost-effective.
The Grove - 16 x 2 LCD (White on Blue)
The Grove - 16 x 2 LCD (Black on Red)
The Grove - 16 x 2 LCD (Black on Yellow)
Tip
Please pay attention that this LCD only supports 5V system. If you need to work with a 3.3V system, you can check our 16x2 LCD serial.
Demo
Hardware Overview
Specification
Dimensions | 83mm x44mm x13mm |
Weight | G.W 42g |
Battery | Exclude |
Input Voltage | 5V |
CGROM | 10880 bit |
CGRAM | 64*8 bit |
Communication | I²C |
LCD I2C Address | 0X3E |
RGB I2C Address | 0X62 |
Part List
Grove - LCD RGB Backlight | 1 |
Note
- Grove-LCD RGB Backlight has been updated from V4.0 to V5.0, and the code has also been upgraded for compatibility. Now you can use the new compatible code to drive the more powerful Grove-LCD RGB Backlight V5.0.
- New code (compatible with both v4.0 and v5.0): https://github.com/Seeed-Studio/Grove_LCD_RGB_Backlight/
-
-New 5v/3.3v compatibility.
-RGB I2C Address changed from 0x62 to 0x30.
-The RGB driver chip is updated from PCA9632 to SGM31323.
-Updated PCB silkscreen from "Grove-LCD RGB Backlight V4.0" to "Grove-LCD RGB Backlight V5.0".
- Fixed other known issues
ECCN/HTS
HSCODE | 8531909000 |
USHSCODE | 8471490000 |
UPC | 841454108092 |
EUHSCODE | 8543709099 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
-
-
-
No character color It would be nice if the character text has color too.
FAQ
- Page Previous
- Page 1
- Page 2
- You're currently reading page 3