the AI Hardware Partner
Toggle Nav
Loading...

Grove - 16X2 LCD RGB Backlight - Full Color Display

SKU
104030001

Grove - 16X2 LCD RGB Backlight is a full-color backlight 16x2 LCD display for Arduino. High contrast and ease of use make it a perfect I2C LCD display for Arduino and Raspberry Pi.

$15.00
In stock
  • 10+: $12.60
-
+

PRODUCT DETAILS

Grove - 16X2 LCD RGB Backlight is a full-color backlight 16x2 LCD display for Arduino. High contrast and ease of use make it a perfect I2C LCD display for Arduino and Raspberry Pi.

Features

  • Full-color RGB Backlight: A variety of RGB backlights can be visually displayed

  • High contrast: clearly visible even in direct sunlight

  • Easy to Communication: I2C communication uses only two I/O pins

  • Low energy: Automatic power-on reset

  • Grove unified socket: Plug and Play Grove connector to get rid of traditional cumbersome wiring

 

Description

Grove - 16X2 LCD RGB Backlight is a full-color backlight 16x2 LCD display for Arduino. High contrast and ease of use make it a perfect I2C LCD display for Arduino and Raspberry Pi.

The traditional 16x2 LCD requires up to 10 I/O pins to display, and the 16x2 LCD with RGB backlight requires an extra 3 pins to control the backlight color. This will take up a lot of I/O pins on the main control board, especially for development boards with less I/O resources such as Arduino and Raspberry Pi. Grove - LCD RGB Backlight makes it totally different! With the help of Grove I2C connector, only 2 signal pins and 2 power pins are needed. You don't even need to care about how to connect these pins. Just plug it into the I2C interface on Seeeduino or Arduino/Raspberry Pi+baseshield via the Grove cable. No complicated wiring, no soldering, and no need to worry about burning the LCD caused by the wrong current limiting resistor. Easy peasy.

 

What's more, this LCD module is not only a character LCD but also can display your DIY images, such as a heart and a smiling face. 16x2 means two lines and each line has 16 columns, 32 characters in total. Each character contains 5*8 pixels.

You can check here to make your own images array, just release your creativity and imagination. 

As the name RGB backlight indicates, you can set any color you like to be the backlight. You can also have the backlight change with the program, such as using a green backlight when displaying a smile, and turning the backlight to red when an angry face appears. Well, if you don't need a colorful backlight, you can choose our monochrome LCD series. They also use the easy-to-use Grove I2C interface and are more cost-effective.

The Grove - 16 x 2 LCD (White on Blue)

The Grove - 16 x 2 LCD (Black on Red) 

The Grove - 16 x 2 LCD (Black on Yellow)

 

Tip

Please pay attention that this LCD only supports 5V system. If you need to work with a 3.3V system, you can check our 16x2 LCD serial.

Demo

 

Hardware Overview

 

Specification

Dimensions 83mm x44mm x13mm
Weight G.W 42g
Battery Exclude
Input Voltage 5V
CGROM 10880 bit
CGRAM 64*8 bit
Communication I²C
LCD I2C Address 0X3E
RGB I2C Address 0X62

Part List

Grove - LCD RGB Backlight 1

 

 

Note

  • Grove-LCD RGB Backlight has been updated from V4.0 to V5.0, and the code has also been upgraded for compatibility. Now you can use the new compatible code to drive the more powerful Grove-LCD RGB Backlight V5.0.
  • New code (compatible with both v4.0 and v5.0): https://github.com/Seeed-Studio/Grove_LCD_RGB_Backlight/
  •  

    Below is the changelog:
    -New 5v/3.3v compatibility.
    -RGB I2C Address changed from 0x62 to 0x30.
    -The RGB driver chip is updated from PCA9632 to SGM31323.
    -Updated PCB silkscreen from "Grove-LCD RGB Backlight V4.0" to "Grove-LCD RGB Backlight V5.0".
    - Fixed other known issues

ECCN/HTS

HSCODE 8531909000
USHSCODE 8471490000
UPC 841454108092
EUHSCODE 8543709099
COO CHINA
CE 1
EU DoC 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
     
    By
  2. Product Quality
    80%
     
     
    By
  3. Product Quality
    80%
     
     
    By
  4. Product Quality
    80%
     
    No character color It would be nice if the character text has color too.
    By

FAQ

Items 11 to 14 of 14 total

Page
Show per page