![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove IoT Developer Kit - Microsoft Azure Edition
- 10+: $170.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove IoT Developer Kit - Microsoft Azure Edition contains an Intel® Edison module, an Intel® Edison for Arduino board, a Grove Base Shield, a set of Grove sensors and actuators with build-in Grove ports for rapid prototyping. Simply plug in the modules and you are ready to create. Part of Microsoft Azure IoT ecosystem.
About Intel® Edison For Arduino
The Intel® Edison compute module is designed for expert makers, entrepreneurs, and some industrial IoT applications, it provides ease-of-development for a range of prototyping projects or commercial ventures when performance matters. With an expansion board interfaces with a wide range of Arduino shields, Intel® Edison for Arduino allows quick and easy prototyping with open source hardware and a software development environment.
Features
Intel® Edison module:
Uses a 22nm Intel® SoC that includes a dual core, dual threaded Intel® Atom™ CPU at 500MHz and a 32-bit Intel® Quark™ microcontroller at 100 MHz. It supports 40 GPIOs and includes 1GB LPDDR3, 4 GB EMMC, and dual-band WiFi and BTLE on a module slightly larger than a postage stamp.
The Intel Edison module will initially support development with Arduino and C/C++, followed by Node.JS, Python, RTOS, and Visual Programming support in the near future.
It includes a device-to-device and device-to-cloud connectivity framework to enable cross-device communication and a cloud-based, multi-tenant, time-series analytics service.
Has an SD card connector, micro USB or standard sized USB host Type-A connector(via mechanical switch), Micro USB device, 6 analog inputs, and 20 ditial input/output pins, 1x UART, 1x I2C, and 1x ICSP 6-pin header (SPI) Power jack with 7V-15V DC input.
Related Products
Grove starter kit plus - Intel IoT Edition for Intel Galileo Gen
Grove starter kit plus - Intel IoT Edition for Intel Galileo Gen 1
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 904g |
Battery | Exclude |
Form factor | Board with 70-pin connector |
Dimensions(Intel Edison module) | 32.5 x 25.0 x 3.9 mm |
Dimensions(Intel Edison for Arduino) | 127.0 x 72.0 x 12.0 mm |
Operating temperature | 0 to 40 degC |
Connector | Hirose DF40 Series (1.5mm, 2.0mm, or 3.0mm stack height) |
Max Memory size | 4GB |
Memory type | DDR3, Nand Flash |
Physical add. Ext. | 32-bit |
# of DIMMs | 0 |
ECC Memory supported | NO |
SD Card | 1 interface |
UART | 2 Controllers |
I2C | 2 Controllers |
SPI | 1 Controller with 2 chip select |
I2S | 1 Controller |
GPIO | Additional 12 (with 4 capable of PWM) |
USB2.0 | 1 OTG Controller |
Clock Output | 32 KHz, 19.2 MHz |
SoC | 22nm Intel SoC includes: a dual core, dual threaded Intel Atom CPU at 500MHz, and a 32-bit Intel Quark microcontroller at 100 MHz |
RAM | 1 GB LPDDR3 POP memory |
Flash Storage | 4 GB eMMC |
WiFi | Broadcom 43340 802.11 a/b/g/n, Dual-band (2.4 and 5 GHz), On board antenna or external antenna SKU configurations |
Bluetooth | BT 4.0 |
Input | 3.3V – 4.5V |
Output | 100ma @3.3V and 100ma @ 1.8V |
Power | Standby (No radios): 13mW, Standby (BT 4.0): 21.5mW, Standby (WiFi): 35 mW |
CPU OS | Yocto Linux v1.6 |
Arduino IDE, Eclipse supporting | C, C++ & Python, Intel XDK supporting: Node.JS & HTML5 |
MCU OS | RTOS |
Development Environments | MCU SDK and IDE |
Part List
Intel® Edison module | 1 |
Intel® Edison for Arduino | 1 |
Grove Base Shield V2 | 1 |
Grove - Button | 1 |
Grove - Sound Sensor | 1 |
Grove - 3-Axis Digital Accelerometer(±1.5g) | 1 |
Grove - Touch Sensor | 1 |
Grove - Light Sensor | 1 |
Grove - Temperature Sensor | 1 |
Grove - LCD RGB Backlight | 1 |
Grove - Rotary Angle Sensor(P) | 1 |
Grove - Pieze Vibration Sensor | 1 |
Grove - Buzzer | 1 |
Grove - Green LED | 1 |
Grove - Blue LED | 1 |
Grove - Red LED | 1 |
Stepper Motor Driver | 1 |
Stepper Motor | 1 |