![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Infrared Temperature Sensor for Arduino
This Grove-Infrared temperature sensor is a non-contact temperature measure model. The sensor is composed of 116 elements of thermocouple in series on a floating micro-membrane having an active diameter of 545μm and with a blackened surface to absorb the incident thermal infrared radiation, which induces a voltage response at output terminals.
- 10+: $8.80
YOU MAY LIKE THIS
PRODUCT DETAILS
This Grove-Infrared temperature sensor is a non-contact temperature measure model. The sensor is composed of 116 elements of thermocouple in series on a floating micro-membrane having an active diameter of 545μm and with a blackened surface to absorb the incident thermal infrared radiation, which induces a voltage response at output terminals.
Features
- Non-contact temperature measurement: Infrared temperature collection within 9CM
- Wide range of temperature measurements: Temperature measurements range from -10 to 100 ℃
- Low power consumption: The power consumption is less than 0.6mW
- Accurate temperature measurement: The measurement accuracy error was only ±2℃
- Grove compatible interface: The product ensures "Plug and Play" and could be versatile for various applications of Grove
Description
The Infrared temperature sensor is a non-contact temperature measure model. It is composed of 116 elements of thermocouple in series on a floating micro-membrane, the black Surface of the sensor is good to absorb the incident thermal infrared radiation, which might trigger a voltage response at the output. This sensor outputs an analog voltage (0~1.1V) according to the target temperature.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfil various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
- Motion sensor
- Thief-guarding System
- Switch
- Industrial automation
- Body distance check
One More Thing
With the SenseCAP S2110 controller and S2100 data logger, you can easily turn the Grove into a LoRaWAN® sensor. Seeed not only helps you with prototyping but also offers you the possibility to expand your project with the SenseCAP series of robust industrial sensors.
The IP66 housing, Bluetooth configuration, compatibility with the global LoRaWAN® network, built-in 19 Ah battery, and powerful support from APP make the SenseCAP S210x the best choice for industrial applications. The series includes sensors for soil moisture, air temperature and humidity, light intensity, CO2, EC, and an 8-in-1 weather station. Try the latest SenseCAP S210x for your next successful industrial project.
Upgrade to Industrial Sensors
The Grove sensors serve as the precursor to the higher-end SenseCAP LoRaWAN® series of industrial sensors. You can prototype applications with them, and then scale them up to the robust and long-life industrial SenseCAP sensors. Also, you can check the latest SenseCAP S210x industrial environmental sensors with high performance.
Specification
Dimensions | 130mm×80mm×11mm |
Supply Voltage | 3.3V/5V |
Measuring Current Supply | 160-200 uA |
Measuring Range | -10~100°C |
Measuring Accuracy | ±2℃ |
Measuring Distance | 9CM |
Holding Time | 2S |
Operating Temperature | -10~80 °C |
Storage Temperature | -35-80 °C |
Part List
Grove - Infrared Temperature Sensor | 1 |
ECCN/HTS
HSCODE | 9025900090 |
USHSCODE | 9026104000 |
UPC | 841454108115 |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewA sensor with sufficient sensitivity
-
from order viewThis user did not leave any comments.
-
Great below 30C ambient, inaccurate if sensor is hotter The voltage divider used to measure the ambient temperature uses a 2M resistor. The thermistor is only 100k and on a 12 bit ADC the accuracy degrades quickly if the thermistor gets hotter than about 30C.