the AI Hardware Partner
Toggle Nav
Loading...

Grove - AMG8833 8x8 Infrared Thermal Temperature Sensor Array

This is a high precision infrared array sensor based on advanced MEMS technology, which can measure temperatures ranging from 0°C to 80°C (32°F to 176°F) and provide the accuracy of +- 2.5°C (4.5°F). It can support temperature detection of the two-dimensional area of 8 × 8 (64 pixels) and a maximum 7 meters detection distance.

$41.30
In stock
  • 10+: $30.40
-
+

PRODUCT DETAILS

This is a high precision infrared array sensor based on advanced MEMS technology, which can measure temperatures ranging from 0°C to 80°C (32°F to 176°F) and provide the accuracy of +- 2.5°C (4.5°F). It can support temperature detection of the two-dimensional area of 8 × 8 (64 pixels) and a maximum 7 meters detection distance.

Features

  • Compact and simple: Temperature detection of the two-dimensional area: 8 × 8 (64 pixels)
  • Wide temperature range: Temperature range of measuring object: 0 °C to 80 °C +32 °F to +176 °F
  • High precision: Accuracy ± 2.5°C (4.5°F)
  • Long detection distance: It can detect people from a distance of up to 7 meters (23) feet
  • Grove unified socket: The sensor ensures "Plug and Play" and could be versatile for various applications

Description

Grove - AMG8833 8x8 Infrared Thermal Temperature Sensor Array is a high precision infrared array sensor based on advanced MEMS technology.

This sensor can measure temperatures ranging from 0°C to 80°C (32°F to 176°F) and provide the accuracy of +- 2.5°C (4.5°F). It can support temperature detection of the two-dimensional area of 8 × 8 (64 pixels) and a maximum 7 meters detection distance.

We provide both Arduino and Raspberry Pi demos for this sensor. It will be a perfect module to make your own thermal camera. Please check our wiki to easily get started.

What is Grove?

We have developed more than 400 Grove modules, covering a wide range of applications that can fulfil various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.

Applications

  • High function home appliances (microwaves and air-conditioners)
  • Energy saving (air-conditioning/lighting control)
  • Digital signage
  • Automatic doors/elevators

One More Thing

With the SenseCAP S2110 controller and S2100 data logger, you can easily turn the Grove into a LoRaWAN® sensor. Seeed not only helps you with prototyping but also offers you the possibility to expand your project with the SenseCAP series of robust industrial sensors.

The IP66 housing, Bluetooth configuration, compatibility with the global LoRaWAN® network, built-in 19 Ah battery, and powerful support from APP make the SenseCAP S210x the best choice for industrial applications. The series includes sensors for soil moisture, air temperature and humidity, light intensity, CO2, EC, and an 8-in-1 weather station. Try the latest SenseCAP S210x for your next successful industrial project.

Demo

Specifications

Dimensions 40mm x20mm x6mm
Weight G.W 10g
Battery Exclude
Operating Voltage 3.3V / 5V
Temperature range of measuring object 0 °C to 80 °C +32 °F to +176 °F
Operating temperature range 0 °C to 80 °C +32 °F to +176 °F
Storage temperature range −20 °C to 80 °C –4 °F to +176 °F
Temperature accuracy Typical ±2.5 °C ±4.5 °F
Viewing angle Typical 60 °
Optical axis gap Within Typical ±5.6 °
Number of pixel 64 (Vertical 8 × Horizontal 8 Matrix)
External interface I2C
I2C Address 0x68(default) \ 0x69(optional)

Hardware Overview

Part List

Grove - Infrared Temperature Sensor Array (AMG8833) 1
Grove cable 1

ECCN/HTS

HSCODE 9025900090
USHSCODE 9026104000
UPC 841454121404
EUHSCODE 9013101000
COO CHINA

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ