![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Infrared Reflective Sensor
- 10+: $4.41
- 20+: $4.17
- More
- 50+: $3.92
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
This product is retired, please consider the new version Grove - Infrared Reflective Sensor V1.2 as your alternative choice.
The reflectivity of infrared light varies with the color and distance of the reflecting surface. According to this principle, Grove - Infrared Reflective Sensor utilizes a RPR220 reflective photosensor module to detect color and distance. When a light-colored object approaches,the signal intensity received by infrared reflective sensor increases and the indicator LED on board turns red. When a dark-colored object approaches, the intensity decreases and the LED turns off.
This sensor is a basic and widely used part in applications such as line-following cars, rotary speed detection, auto data logging on utility meters or other situations where color or distance contrast is sharp.
Features
Operating voltage: 3.3 V - 5 V
Digital output, 0 or VCC
High resolution sensor;minimum detectable length: 1mm black line
Effective distance:4-15mm
Indicator LED on board
Sensitivity adjustable via potentiometer
Small Grove 1X1 compatible interface
For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
Technical details
Dimensions | 50mm x70mm x10mm |
Weight | G.W 6g |
Battery | Exclude |
Part List
Grove - Infrared Reflective Sensor | 1 |
ECCN/HTS
HSCODE | 9031900090 |
ROHS | 1 |