![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - IR (Infrared) Receiver
Grove - IR (Infrared) Receiver is used to receive infrared signals and also used for remote control detection. The IR detector has a demodulator inside that looks for modulated IR at 38 kHz. The Infrared Receiver can receive signals well within 10 meters.
- 10+: $2.69
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - IR (Infrared) Receiver is used to receive infrared signals and also used for remote control detection. The IR detector has a demodulator inside that looks for modulated IR at 38 kHz. The Infrared Receiver can receive signals well within 10 meters.
Features
- Excellent immunity to ambient light: The TSOP384 series devices are optimized to suppress almost all spurious pulses from energy saving lamps like CFLs.
- Good signal reception: It can receive signals well within 10 meters.
- Grove unified socket: The product ensures "Plug and Play" and could be versatile for various applications.
Description
The Infrared Receiver is based on tsop382. It is used to receive infrared signals and also used for remote control detection. There is an IR detector on the Infrared Receiver which is used to get the infrared light emitted by the Infrared Emitter. The IR detector have a demodulator inside that looks for modulated IR at 38 KHz. The Infrared Receiver can receive signals well within 10 meters. If more than 10 meters , the receiver may not get the signals. We often use the two Groves-the Infrared Receiver and the Grove - Infrared Emitter to work together.
Note
When a data signal is applied to the product in the presence of a disturbance, the sensitivity of the receiver is automatically reduced by the AGC to ensure that no spurious pulses are present at the receiver’s output. Some examples which are suppressed are: DC light (e.g. from tungsten bulbs sunlight), continuous signals at any frequency and strongly or weakly modulated patterns from fluorescent.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
- Infrared remote control units with high power requirements
- Free air transmission systems
- Optical counters and card readers
Specifications
Dimensions |
20mm x20mm x10mm |
Weight |
G.W 9g |
Battery |
Exclude |
Voltage |
3.3-5V |
Distance |
10m |
Part List
Grove - Infrared Receiver |
1 |
ECCN/HTS
HSCODE | 8531901000 |
USHSCODE | 8504100000 |
UPC | 841454108139 |
EUHSCODE | 8533210000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
-
functional IR receiver They work as expected
FAQ
- Page Previous
- Page 1
- You're currently reading page 2