the AI Hardware Partner
K
Loading...

Grove - IR (Infrared) Receiver

SKU
101020016

Grove - IR (Infrared) Receiver is used to receive infrared signals and also used for remote control detection. The IR detector has a demodulator inside that looks for modulated IR at 38 kHz. The Infrared Receiver can receive signals well within 10 meters.

$3.89
In stock
  • 10+: $2.69
-
+
Also Add: $0.00
Product Details
Wiki & Learn
Reviews