![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove Indoor Environment Kit for Intel® Edison
- 10+: $71.10
YOU MAY LIKE THIS
PRODUCT DETAILS
Create Cool Indoor Environment Applications without Programming Experience!
A functional kit to help you explore and interact with your indoor environment. A bundle of various sensors expands your imagination in rapid prototyping based on an Intel Edison development board.
WHAT IS IT?
Grove Indoor Environment Kit for Intel® Edison makes it easy to create complete indoor environment applications with Intel Edison and Arduino Breakout Board. With the Base shield V2, developers can plug up to 11 different Grove sensors and actuators quickly. We provide cool demo codes which are constantly updated, so as to make it simple to operate even without any programming experience.
WHAT'S INSIDE?
26AWG Grove Cables x 2
USB Cable x 1
User Guide x 1
PROJECTS
Project 1: Light Control Switch
How does it work?
When the illumination<300, the servo will drive the switch. Just connect to PC, open the Serial Monitor and type the command “set light<300, servo=90”, then click “Send” button.
Part list:
Grove - Light Sensor, Grove – Servo, 26AWG Grove Cables
Project 2: Infrared Lamp
How does it work?
Connect to PC, open the Serial Monitor and type the command “set pir=1, relay=1”, then click “Send” button. Then turn on the power, the PIR Motion Sensor will lighten the lamp when it feels body motions or people passing by.
Part list:
Grove - PIR Motion Sensor, Grove – Relay, 26AWG Grove Cable
Project 3: UV Alarm
How does it work?
The buzzer will alarm when UV goes beyond 55. Connect to your PC, open the Serial Monitor and type the command “set uv>55, buzzer=1”, then click “Send” button.
Technical details
Dimensions | 200mm x132mm x73mm |
Weight | G.W 578g |
Battery | Exclude |
Part List
/ | 1 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | 841454100379 |
COO | CHINA |
RoHS | 1 |