![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - IR Distance Interrupter v1.2
Grove - IR Distance Interrupter is used to detect any object blocking the path of light, which is based on ITR9909.
- 10+: $4.50
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - IR Distance Interrupter is used to detect any object blocking the path of light, which is based on ITR9909.
Features
- Highly sensitive and reliable: With the support of ITR9909 reflective photosensor, when the reflected light is detected, the high level can be quickly output.
- Longer detectable distance: Up to 40cm, make users more comfortable to use.
- Adjustable sensitivity for various occasions: The sensitivity of the sensor can be changed by simply adjusting the potentiometer with a screwdriver.
- More durable: No fear of easy damage.
- Grove unified socket: The sensor ensures "Plug and Play" and could be versatile for various applications.
Description
Grove - IR Distance Interrupter is used to detect any object blocking the path of light, which is based on ITR9909. The ITR9909 consist of an infrared emitting diode and an NPN silicon phototransistor, encased side-by-side on converging optical axis in a black thermoplastic housing, The phototransistor receives radiation from the IR only. This is the normal situation. But when an object is in between, phototransistor could not receive the radiation. Any white (or lighter) colored surface reflects more than black (or darker) colored surface.
When the reflected light is detected, it produces Digital HIGH (or Binary 1) output on the SIG pin. The on-board LED indicator will also glow. If no reflection is detected or if the object is too far from the sensor, the output on the SIG pin stays at Digital LOW (Binary 0). The on-board LED indicator will be off as well. The detectable range of this sensor is 7.5–40 cm. The module incorporates a Rail-to-Rail Operational Amplifier to amplify the output of phototransistor. There is a potentiometer which can be used to adjust the gain of the amplifier, that is, sensitivity of detection.
Note
This product is mildly sensitive to non-IR radiations also and hence any bright light on photosensor impairs or disturbs IR light detection.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
- Mouse Copier
- Switch Scanner
- Floppy disk driver
- Non-contact Switching
- For Direct Board
- Line following robots
- Optical encoders
- Object counting applications
Specifications
Dimensions |
130mm x90mm x12mm |
Weight |
2.5 g(for the module), 8.5 g(for all single package) |
Battery |
Exclude |
Operating voltage(V) |
3.3 or 5 Volts |
Operating current(mA) |
Maximum: 20 mA |
Effective detectable distance |
7.5–40 cm |
Hardware Overview
-
ITR9909 Reflective photosensor, Highly sensitive reflective photosensor.
-
LM393 operational amplifier, rail-to-rail operational amplifier.
-
LED Indicator, The LED will turn on when the received infrared light intensity exceeds a preset level.
-
Light sensitivity adjusting potentiometer , adjust the sensitivity of reflective photosensor to light.
Part List
Grove - IR Distance Interrupter v1.2 |
1 |
Grove - cable |
1 |
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9018200080 |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewModule with good sensitivity, useful in robotics and alarm systems
-
from order viewnice product
-
-
great, but sunlight is a significant interference This is great, but even at minimum sensitivity, I can't use it near windows during the daytime.