![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - IR Distance Interrupter
YOU MAY LIKE THIS
PRODUCT DETAILS
This IR Distance Interrupter features a high-sensitivity RFR-359F photoreflector to perform distance detection function. The photoreflector consists of a GaAs infared light emitting diode and a silicon planar phototransistor. When the infrared light emitted by the emitter gets reflected on a surface that blocked it, the phototransistor can pick up the signal for distance calculation. This module is panel mounted so that you can easily implement it on the surface of robots or other projects without wiring clutter. Also a potentiometer for adjustment and an indicator LED are arranged on the back for easy and clear use.
Features
High sensitivity photoreflector
Lightweight and compact
Panel mount design for clean and tidy implementation
Clear HID design: adjustment potentiometer and indicator LED
Application Ideas
Wanderer robots
RPM gauges
Approximation detection
Technical details
Dimensions | 20mm x20mm x14.5mm |
Weight | G.W 6g |
Battery | Exclude |
Part List
Grove - IR Distance Interrupter | 1 |
Grove - Cable | 1 |
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 90230000 |
UPC | 841454108108 |
COO | CHINA |
RoHS | 1 |