![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - IMU 9DOF (ICM20600+AK09918)
Grove - IMU 9DOF (lcm20600+AK09918), gyroscope, accelerometer, electronic compass
- 10+: $9.00
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove - IMU 9DOF (lcm20600+AK09918) is a 9 Degrees of Freedom IMU (Inertial measurement unit) which combines gyroscope, accelerometer and electronic compass. We use two chips LCM20600+AK09918 to implement those 3 functions.
The LCM20600 is a 6-axis MotionTracking device that combines a 3-axis gyroscope, 3-axis accelerometer. Gyroscope is a device used for measuring or maintaining orientation and angular velocity, normally, we use it to measure spin and twist. Accelerometer is a device that measures proper acceleration.
The AK09918 is a 3-axis electronic compass IC with high sensitive Hall sensor technology. We use an electronic compass to measure the magnetic force, which can provide us with the direction information.
As its name suggests just use this single small module and you can measure 9 Degrees of Freedom: angular rotation in x/y/z axis, acceleration in x/y/z axis, and magnetic force in x/y/z axis.
What an amazing module! Just use this module to build your own motion and orientation system
Note
We've Released the Grove Selection Guide and hope to help you find the Grove suit you best.
Features
-
3-Axis Gyroscope with Programmable FSR of ±250 dps, ±500 dps, ±1000 dps, and ±2000 dps
-
3-Axis Accelerometer with Programmable FSR of ±2g, ±4g, ±8g, and ±16g
-
3-Axis Electronic Compass with 0.15 μT/LSB (typ.) sensitivity
-
User-programmable interrupts
-
16-bit ADC resolution and Programmable Filters for acceleration measurements
-
16-bit ADC resolution for magnetic measurements
-
1 KB FIFO buffer enables the applications processor to read the data in bursts(LCM20600)
-
Embedded temperature sensor
-
Magnetic sensor overflow monitor function
-
Built-in oscillator for internal clock source
Typical Applications
-
Smartphones and Tablets
-
Wearable Sensors
Pin Out
Technical details
Dimensions | 40mm x20mm x10mm |
Weight | G.W 9g |
Battery | Exclude |
Operating Voltage | 3.3V / 5V |
Operating Temperature | -30°C to +85°C |
Gyroscope Full-Scale Range | ±250 dps, ±500 dps, ±1000 dps, ±2000 dps |
Gyroscope Sensitivity Scale Factor | 131 LSB/(dps)@±250dps; 65.5 LSB/(dps)@±500dps; 32.8 LSB/(dps)@±1000dps; 16.4 LSB/(dps)@±2000dps |
Accelerometer Full-Scale Range | ±2g, ±4g, ±8g, ±16g |
Accelerometer Sensitivity Scale Factor | 16384 LSB/g@±2g; 8192 LSB/g@±4g; 4096 LSB/g@±8g; 2048 LSB/g@±16g |
Magnetic sensor measurement range | ±4912μT (typical) |
Magnetic sensor sensitivity | 0.15μT (typical) |
Interface | I2C |
Part List
Grove - IMU 9DOF (lcm20600+AK09918) | 1 |
Grove Cable | 1 |
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9026104000 |
UPC | 841454121084 |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |