![Loading...](https://static-cdn.seeedstudio.com/static/version1724918232/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - IMU 10DOF v2.0 (MPU9250)
The Grove - IMU 10DOF V2.0 is based on MPU-9250 and BMP280.MPU-9250 is still the most compatible 9-aixs motion tracking device which combines a 3-axis gyroscope, 3-axis accelerometer, 3-axis magnetometer and a Digital Motion Processor (DMP) in a 3*3*1mm package.
- 10+: $15.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Description
Last time, we released a 10 degree of freedom sensor Grove - IMU 10DOF, which is a combination of Grove - IMU 9DOF and Grove - Barometer Sensor(BMP180). As BOSCH has released its BMP280, and upgrade version of BMP 180. It is the perfect time to upgrade our Grove too. So here it is, Grove - IMU 10DOF V2.0.
The Grove - IMU 10DOF V2.0 is based on MPU-9250 and BMP280.MPU-9250 is still the most compatible 9-aixs motion tracking device which combines a 3-axis gyroscope, 3-axis accelerometer, 3-axis magnetometer and a Digital Motion Processor (DMP) in a 3*3*1mm package. Regarding BMP280, the main change from Grove IMU 10DOF V1.0, this time it is housed in an extremely compact package that is 65% smaller than BMP180. Not just the size, the power consumption is even lower to be as low as 2.74uA@1Hz.
What is MPU-9250?
The MPU-9250 is a 9-axis MEMS sensor from InvenSense®. It’s Arduino compatible, making motion-tracking measurements simple. Compatibility aside, it’s a high performing device with low power consumption and a significantly smaller form factor as compared to its previous successor MPU-9150. With the perfect combination of MPU-9250 and BMP280, the Grove IMU 10DOF can provide in total 10 axes of data to you, allows you to build mobile projects such as smartphone, wearable devices, Quadrotor, you can even build a joystick controller like PSP and Xbox on your own.
What is IMU?
IMU stands for Inertial Measurement Unit is defined as a 9-axis sensor that measures orientation, velocity, and gravitational forces by combining Accelerometer, Gyroscope, and Magnetometer into one. IMUs typically come in large packages, but with recent developments like MEMS technology, they are now more commonly seen as miniaturized sensors designed for easy integration with Arduino or other microcontrollers.
Note
-
Since it is a combination of MPU-9250 and BMP280, you are highly suggested to visit our wiki for a detail datasheet and other instructors.
-
As a kindly reminder, please pay attention not to touch the barometer pressure sensor by hand.
-
For advanced users, if you want to change the I2C address of MPU-9250 and BMP280, you can cut the ADDR and connect the new ADDR board you want.
Features
-
Digital-output X-, Y-, and Z-Axis angular rate sensors (gyroscopes) with a user-programmable full-scale range of ±250, ±500, ±1000, and ±2000°/sec
-
Digital-output 3-Axis accelerometer with a programmable full-scale range of ±2g, ±4g, ±8g, and ±16g
-
Digital-output magnetometer with a full-scale range of ±4800uT
-
Temperature measurement with ±1.0°C accuracy
-
Barometric pressure measurement range 300 - 1100 hPa with ±1.0 hPa accuracy
Specification
-
Input Voltage: 5V/3.3V
-
Working Current: 6mA
-
Working Temperature:-40 – 85℃
-
Size: 20*40mm
-
Weight: 3g
-
Programmable interrupt
Tip
We also prepared blogs and tutorials to help you quickly learn basics and compare different IMU sensors
Technical details
Dimensions | 130mm x90mm x11mm |
Weight | G.W 10g |
Battery | Exclude |
Part List
Grove - IMU 10DOF v2.0 | 1 |
ECCN/HTS
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/EUDOC.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/ROHS.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/UKDOC.png)
HSCODE | 9031900090 |
USHSCODE | 9026104000 |
UPC | 841454118718 |
EUHSCODE | 9013101000 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
Old but workingFor the v3, using bme280 seems to be usefull for a better correction of pressure.
An enhanced library, with oversampling, and precision may help to avoid reinventing the wheel. -
Good.
-
A must for projects which move They work as expected