![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - I2C UV light Sensor - VEML6070
The Grove - I2C UV Sensor(VEML6070) is an advanced ultraviolet (UV) light sensor with an I2C protocol interface and active acknowledge (ACK) feature. It detects 320-410nm light most effectively and will convert solar UV light intensity to digital data. Based on VEML6070, it has linear sensitivity to solar UV light and can easily be adjusted by an external resistor. With the Grove I2C UV light sensor, you can make your own Arduino UV meter, or add a UV measuring function to your Raspberry Pi weather station.
- 10+: $4.20
YOU MAY LIKE THIS
PRODUCT DETAILS
Feature
-
Excellent performance of UV radiation measurement even under long time outdoor solar UV exposure
-
High UV sensitivity and linearity, detects 320-410nm light most effectively
-
Excellent temperature compensation
-
High dynamic detection resolution
-
Support acknowledge feature (ACK), allows the UV sensor to send out an alert when exposed to high-level UVI
Description
The Grove - I2C UV Sensor(VEML6070) is an advanced ultraviolet (UV) light sensor with an I2C protocol interface and active acknowledge (ACK) feature. It detects 320-410nm light most effectively and will convert solar UV light intensity to digital data. Based on VEML6070, it has linear sensitivity to solar UV light and can easily be adjusted by an external resistor.
What's more, the active acknowledge (ACK) feature with threshold windows setting allows the UV sensor to send out a UVI alert message. Under a strong solar UVI condition, the smart ACK signal can be easily implemented by the software programming.
Ultraviolet (UV) is electromagnetic radiation with a wavelength from 10 nm to 400 nm, shorter than that of visible light but longer than X-rays. Long-time exposure to UV radiation can be harmful to human bodies, like sunburns or eye damage, etc. Measuring UV index can help people aware of the current UV level and take protective measures.
With the Grove I2C UV light sensor, which is compatible with Arduino as well as Rasberry Pi, you can make your own Arduino UV meter, or add a UV measuring function to your Raspberry Pi weather station.
Note
We've Released the Grove Selection Guide and hope to help you find the Grove suit you best.
Typical Applications
-
Solar UV indicator, UV meter
-
Cosmetic/outdoor sport handheld product
-
Consumer products
-
Weather station
Pin Out
Technical details
Dimensions | 20mm x20mm x8mm |
Weight | G.W 4.8g |
Battery | Exclude |
Part List
Grove - I2C UV Sensor (VEML6070) | 1 |
Grove Cable | 1 |
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9031808070 |
UPC | 841454121435 |
EUHSCODE | 9013101000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewSimply Excellent !!!