![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - I2C Thermocouple Amplifier (MCP9600)
The Grove - I2C Thermocouple Amplifier (MCP9600) is a thermocouple-to-digital converter. This module is designed to be used in conjunction with a k-type thermocouple. If you need to measure a wide range of temperatures, this is a good choice.
- 10+: $13.00
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove - I2C Thermocouple Amplifier (MCP9600) is a thermocouple-to-digital converter. This module is designed to be used in conjunction with a k-type thermocouple. If you need to measure a wide range of temperatures, this is a good choice.
Features
- Various thermocouples supported: Including type K, J, T, N, S, E, B and R
- Excellent measurement resolution: Hot and cold-junctions: +0.0625℃(typical)
- Multiple programmable temperature alert outputs
- Programmable digital filter for temperature
- Grove unified socket: The product ensures "Plug and Play" and could be versatile for various applications.
Description
The Grove - I2C Thermocouple Amplifier (MCP9600) is a thermocouple-to-digital converter with integrated cold-junction and I2C communication protocol. This module can used in conjunction with a k-type thermocouple. The thermocouples have a much larger measurement range than thermistors. For example, this k-type thermocouple on our website has a measurement range of -50℃ to +600℃.
Note
This module can't work alone, it must work with a k-type thermocouple or other similar products
What is MCP9600
Microchip Technology Inc's MCP9600 converts thermocouple EMP to degree Celsius with integrated cold-junction compensation. This device corrects the thermocouple nonlinear error characteristics of eight thermocouple types and outputs ±1.5℃ accurate temperature data for the selected thermocouple. The correction coefficients are derived from the NIST ITS-90 Thermocouple Database.
The MCP9600 digital temperature sensor comes with user-programmable registers which provide design flexibility for various temperature sensing applications. The registers allow user-selectable settings, such as Low-Power modes for battery-powered applications, adjustable digital filter for fast transient temperatures and four individually programmable temperature alert outputs which can be used to detect multiple temperature zones.
Alert function
We also provide the alert function for this module, you can use the progarammable alert pin to provide an interrupt signal to the controller. There are four programmable temperature alert outputs: Monitor hot- or cold-junction, temperatures, detect rising or falling temperatures and up to 255°C of programmable hysteresis.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
- Petrochemical Thermal Management
- Hand-Held Measurement Equipment
- Industrial Equipment Thermal Management
- Ovens
- Industrial Engine Thermal Monitor
- Temperature Detection Racks
Specifications
Dimensions |
40mm x20mm x18mm |
Weight |
G.W 11g |
Battery |
Exclude |
Operating Voltage |
3.3V/5V |
Ambient Temperature |
-40℃ ~ +125℃ |
Storage Temperature |
-65℃ ~ +150℃ |
Max. Junction Temperature |
+150℃ |
Hot-Junction Accuracy |
±1.5°C (Max.) |
Measurement Resolution |
Hot and Cold-Junctions: 0.0625°C (typical) |
Interface |
I2C |
I2C Address |
0x60(default) / 0x67(optional) |
Package size |
L: 130mm W: 85mm H: 20mm |
Hardware Overview
Part List
Grove - I2C Thermocouple Amplifier (MCP9600) |
1 |
Grove cable |
1 |
ECCN/HTS
HSCODE | 9025900090 |
USHSCODE | 9026104000 |
UPC | 841454121398 |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewI used it to measure temperature inside my inferred reflow oven. Measurement accuracy is pretty impressive.