![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - I2C Motor Driver (TB6612FNG)
Grove - I2C Motor Driver (TB6612FNG), DC motor, stepper motor
- 10+: $8.60
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove - I2C Motor Driver (TB6612FNG) can drive two DC motors up to 12V/1.2A or drive one stepper motor up to 12V/1.2A. With the on-board MCU, it can work with Arduino easily via the Grove I2C interface.
This diver board is based on TB6612FNG, which is a driver IC for the DC motor and stepper motor with output transistor in LD MOS structure with low ON-resistor. Two input signals, IN1 and IN2, can choose one of four modes such as CW, CCW, short brake, and stop mode.
Note
- We've Released the Grove Selection Guide and hope to help you find the Grove that suits you best.
- We also released a new I2C Motor Driver(L298P), which is a common-use motor driver for the stepping motor and servo motor. It embeds an STM32 chip for burning the code to control the motor driver. Welcome to try~
Features
-
On board MCU
-
CW/CCW/short brake/stop function modes
-
Built-in thermal shutdown circuit and low voltage detecting circuit
-
Standby (Power save) system
Typical applications
-
DC motor control
-
Stepper motor control
Pin Out
Comparison
Product | DC voltage input | Channel No | MAX Current output for each channel | Price |
---|---|---|---|---|
Grove - I2C Motor Driver (TB6612FNG) | 2.5 ~ 13.5 (5V Typical, 15V Max.) | 2 | 1.2 A(ave)/3.2 A (peak) | $6.5 |
L298 Dual H-Bridge Motor Driver | +5V~+46V | 2 | 2A | $23.5 |
Grove - I2C Mini Motor Driver | 2.75V - 6.8V | 2 | 1A | $10.9 |
Grove - I2C Motor Driver with L298 | 6V - 15V | 2 | 0.5A | $16.9 |
Grove - I2C Motor Driver (L298P) | 6V - 15V | 2 | 1A | $12.9 |
Technical details
Dimensions | 13mm x60mm x40mm |
Weight | G.W 0.02g |
Battery | Exclude |
Part List
Grove - I2C Motor Driver (TB6612FNG) | 1 |
Grove Cable | 1 |
ECCN/HTS
HSCODE | 8503001000 |
USHSCODE | 8543708900 |
UPC | 841454121824 |
EUHSCODE | 8471707000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewThe quality is excellent! Well packaged and instructions easy to follow.
-
Great Price for mid level power.I have had a couple of these for a while. They work just as they are supposed to. Very reliable and at this price, a very good deal. I believe the I2C address are limited to only a few choices, so I used a multiplexing I2C board to be able to send commands to many boards that all use the same I2C address.