![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - I2C Hub
I2C Hub Grove is an extension Grove module for connecting multiply I2C devices to Grove Base Shield
- 10+: $2.20
YOU MAY LIKE THIS
PRODUCT DETAILS
I2C Hub Grove is an extension Grove module for connecting multiply I2C devices to Grove Base Shield
Features
- Chainable
- 3 Grove I2C Port
- Support 3.3V System
Description
I2C Hub Grove is an extension Grove module for connecting multiply I2C devices to Grove Base Shield. It can use with Universal 4 Pin to X2 4 Pin cable and connects up to 3 I2C devices which may cover most developing purpose. If the interface of this product is still not enough, You can take a look at Grove - 8 Channel I2C Multiplexer/I2C Hub (TCA9548A)
Application
-
Using more I2C devices than you otherwise have room for on your Grove platform.
Specifications
Dimensions |
40mm x20mm x15mm |
Weight |
G.W 10g |
Battery |
Exclude |
Operating voltage |
3.⅗V |
Operation Temperature |
-25℃ to +85℃ |
Part List
Grove - I2C Hub |
X1 |
ECCN/HTS
HSCODE | 8473309000 |
USHSCODE | 8471410150 |
UPC | 841454108207 |
EUHSCODE | 8471707000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
Resources
SHARED BY USERS
REVIEWS
-
from order viewExcellent and perfect quality
-
from order viewSimply Excellent !!!
-
from order viewGreat for connecting multiple sensors. Usage is obvious and easy.
-
from order viewEasy to use
-
from order viewEasy to use and very good