![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - I2C High Accuracy Temp&Humi Sensor (SHT35), I2C, ±1.5% RH and ±0.1°C, ideal for Smart Home, Industrial Automation
This Grove - SHT35 is an I2C environmental sensor for temperature and humidity measurement with high accuracy ±1.5% RH and ±0.1°C, respectively. Based on Sensirion SHT3x-DIS sensor, it offers exceptional intelligence, reliability, and improved accuracy specifications compared to its predecessor. Enables easy integration into industrial automation, smart home systems, etc.
- 10+: $9.75
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - I2C High Accuracy Temperature and Humidity Sensor (SHT35) measures temperature and humidity with high accuracy ±1.5% RH and ±0.1°C, respectively. Based on Sensirion SHT3x-DIS sensor, it offers exceptional intelligence, reliability, and improved accuracy specifications compared to its predecessor. Enables easy integration into industrial automation, smart home systems, etc.
Features
- High accuracy: Support reliable measurement of RH and temp boasting typical accuracies of ±1.5% RH and ±0.1°C, respectively
- Rapid data transmission:I2C Interface with communication speeds up to 1 MHz and two user selectable addresses
- Streamlined performance: With a fully calibrated, linearized, and temperature-compensated digital output, eliminating delays and ensuring prompt data acquisition
- Wide compatibility: Operates on a wide supply voltage range of 2.15 V to 5.5 V, making it compatible with a variety of assemblies.
- Versatile connectivity: The Grove interface enables effortless "Plug and Play", while its adaptability makes it ideal for environment detection of applications
Description
Grove - I2C High Accuracy Temperature and Humidity Sensor (SHT35) is based on SHT3x-DIS, relative to Sensirion's previous generation of temperature and humidity sensors. The new SHT3x-DIS temperature and humidity sensor have increased intelligence, reliability, and accuracy specifications. Simultaneously enhanced signal processing and provides users with two unique I2C addresses and communication speeds of up to 1 MHz. It also features an Alert Mode, which allows to monitor the environmental condition (humidity and temperature) relative to programmable limits. And Grove - I2C High Accuracy Temp&Humi Sensor (SHT35) supported Arduino and Raspberry Pi.
Applications
- Medical Use
- Home/Outside Environment
- Automobile
- Food Processing
- Industrial Freezers and Refrigerators
Upgrade to Industrial Solutions
Get Started with Industrial Sensors
SenseCAP S210x series industrial sensors provide an out-of-box experience for environmental sensing. Please refer to the S2101 Wireless Temperature and Humidity Sensor with higher performance and robustness for air temperature and humidity detection.
With the SenseCAP S2110 controller and S2100 data logger, you can easily turn the Grove into a LoRaWAN® sensor. Seeed not only helps you with prototyping but also offers you the possibility to expand your project with the SenseCAP series of robust industrial sensors.
The IP66 housing, Bluetooth configuration, compatibility with the global LoRaWAN® network, built-in 19 Ah battery, and powerful support from APP make the SenseCAP S210x the best choice for industrial applications. The series includes sensors for soil moisture, air temperature and humidity, light intensity, CO2, EC, and an 8-in-1 weather station. Try the latest SenseCAP S210x for your next successful industrial project.
Pin Out
Here’s this demo to start your own Automatic Humidifier project!
All you need for this project:
4.3 LCD Cape for BeagleBone® Black - Touch Display
Grove - Barometer (High-Accuracy)
Seeed Studio Grove - I2C High Accuracy Temp&Humi Sensor (SHT35)
And connecting all the Grove to the Seeeduino then uploading codes to your board then testing it. It is very simple! You can find all the code and step with this link
Specification
Dimensions | 20mm x40mm x6mm |
Weight | G.W 3.1g |
Battery | Exclude |
Operating Voltage | 3.3V / 5V |
Specified Temperature Range | -40°C to +125°C |
Temperature Resolution | 0.01°C |
Temperature Accuracy Tolerance | ±0.1 °C |
Specified Humidity Range | 0%RH to +100%RH |
Humidity Resolution | 0.01%RH |
Humidity Accuracy Tolerance | ±1.5 %RH |
Interface | I2C |
I2C Address | 0x45(default) / 0x44(optional) |
Part List
Grove - I2C High Accuracy Temp&Humi Sensor(SHT35) | 1 |
Grove Cable | 1 |
ECCN/HTS
HSCODE | 9025900090 |
USHSCODE | 9026104000 |
UPC | 841454121305 |
EUHSCODE | 9013101000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.
-
Works great with software changeWouldn't start up consistently with:
#define HIGH_REP_WITH_STRCH 0x2C06 in file: Seeed_SHT35.h
Changing to 0x2400 fixed. Software is not handling clock stretching correctly.