the AI Hardware Partner
Toggle Nav
Loading...

Grove - I2C High Accuracy Temp&Humi Sensor (SHT35), I2C, ±1.5% RH and ±0.1°C, ideal for Smart Home, Industrial Automation

SKU
101020592

This Grove - SHT35 is an I2C environmental sensor for temperature and humidity measurement with high accuracy ±1.5% RH and ±0.1°C, respectively. Based on Sensirion SHT3x-DIS sensor, it offers exceptional intelligence, reliability, and improved accuracy specifications compared to its predecessor. Enables easy integration into industrial automation, smart home systems, etc.

$13.95
In stock
  • 10+: $9.75
-
+

PRODUCT DETAILS

Grove - I2C High Accuracy Temperature and Humidity Sensor (SHT35) measures temperature and humidity with high accuracy ±1.5% RH and ±0.1°C, respectively. Based on Sensirion SHT3x-DIS sensor, it offers exceptional intelligence, reliability, and improved accuracy specifications compared to its predecessor. Enables easy integration into industrial automation, smart home systems, etc.

Features

  • High accuracy: Support reliable measurement of RH and temp boasting typical accuracies of ±1.5% RH and ±0.1°C, respectively
  • Rapid data transmission:I2C Interface with communication speeds up to 1 MHz and two user selectable addresses
  • Streamlined performance: With a fully calibrated, linearized, and temperature-compensated digital output, eliminating delays and ensuring prompt data acquisition
  • Wide compatibility: Operates on a wide supply voltage range of 2.15 V to 5.5 V, making it compatible with a variety of assemblies.
  • Versatile connectivity: The Grove interface enables effortless "Plug and Play", while its adaptability makes it ideal for environment detection of applications

Description

Grove - I2C High Accuracy Temperature and Humidity Sensor (SHT35) is based on SHT3x-DIS, relative to Sensirion's previous generation of temperature and humidity sensors. The new SHT3x-DIS temperature and humidity sensor have increased intelligence, reliability, and accuracy specifications. Simultaneously enhanced signal processing and provides users with two unique I2C addresses and communication speeds of up to 1 MHz. It also features an Alert Mode, which allows to monitor the environmental condition (humidity and temperature) relative to programmable limits. And Grove - I2C High Accuracy Temp&Humi Sensor (SHT35) supported Arduino and Raspberry Pi.

What is Grove?
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfil various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.

Applications

  • Medical Use
  • Home/Outside Environment
  • Automobile
  • Food Processing
  • Industrial Freezers and Refrigerators

Upgrade to Industrial Solutions

Get Started with Industrial Sensors

SenseCAP S210x series industrial sensors provide an out-of-box experience for environmental sensing. Please refer to the S2101 Wireless Temperature and Humidity Sensor with higher performance and robustness for air temperature and humidity detection.

With the SenseCAP S2110 controller and S2100 data logger, you can easily turn the Grove into a LoRaWAN® sensor. Seeed not only helps you with prototyping but also offers you the possibility to expand your project with the SenseCAP series of robust industrial sensors.

The IP66 housing, Bluetooth configuration, compatibility with the global LoRaWAN® network, built-in 19 Ah battery, and powerful support from APP make the SenseCAP S210x the best choice for industrial applications. The series includes sensors for soil moisture, air temperature and humidity, light intensity, CO2, EC, and an 8-in-1 weather station. Try the latest SenseCAP S210x for your next successful industrial project.

Pin Out

Here’s this demo to start your own Automatic Humidifier project!

All you need for this project:

Seeeduino V4.2

Grove - Water Atomization

4.3 LCD Cape for BeagleBone® Black - Touch Display

Grove - Barometer (High-Accuracy)

Seeed Studio Grove - I2C High Accuracy Temp&Humi Sensor (SHT35)

And connecting all the Grove to the Seeeduino then uploading codes to your board then testing it. It is very simple! You can find all the code and step with this link

Specification

Dimensions 20mm x40mm x6mm
Weight G.W 3.1g
Battery Exclude
Operating Voltage 3.3V / 5V
Specified Temperature Range -40°C to +125°C
Temperature Resolution 0.01°C
Temperature Accuracy Tolerance ±0.1 °C
Specified Humidity Range 0%RH to +100%RH
Humidity Resolution 0.01%RH
Humidity Accuracy Tolerance ±1.5 %RH
Interface I2C
I2C Address 0x45(default) / 0x44(optional)

Part List

Grove - I2C High Accuracy Temp&Humi Sensor(SHT35) 1
Grove Cable 1

ECCN/HTS

HSCODE 9025900090
USHSCODE 9026104000
UPC 841454121220
EUHSCODE 9013101000
COO CHINA

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    works as expected
    By Joshua Lak
  2. Documentation
    60%
    Product Quality
    100%
    from order view
    I am satisfied with this high-accuracy sensor. It works as described. I managed to find a micropython library for Sensirion SHT35 sensor. Using this library, I connected the sensor to RPi Pico and it works as intended.
    By Anonymous
  3. Product Quality
    100%
    Documentation
    100%
    from order view
    This user did not leave any comments.
    By Samuel Adranyi
  4. Product Quality
    100%
    Works great with software change
    Wouldn't start up consistently with:
    #define HIGH_REP_WITH_STRCH 0x2C06 in file: Seeed_SHT35.h
    Changing to 0x2400 fixed. Software is not handling clock stretching correctly.
    By Mike

FAQ

4 Item(s)

Show per page