![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - I2C FM Receiver
SKU
107020006
Grove - I2C FM Receiver is a wideband FM receiver module,this module is base on RDA5807M,The RDA5807M series is the newest generation single-chip broadcast FM stereo radio tuner with fully integrated synthesizer, The RDA5807M series has a powerful low-IF
- 10+: $8.70
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - I2C FM Receiver is a wideband FM receiver module,this module is base on RDA5807M,The RDA5807M series is the newest generation single-chip broadcast FM stereo radio tuner with fully integrated synthesizer, The RDA5807M series has a powerful low-IF digital audio processor.Grove - I2C FM Receiver have a headset jack,it can driver earphone or audio.
Features
Grove interface
Support worldwide frequency band:50 -115MHz
Support RDS/RBDS
Lower power consumption
Headsets interface
Digital auto gain control
Technical details
Dimensions | 140mm x85mm x10.5mm |
Weight | G.W 11g |
Battery | Exclude |
Part List
Grove - I2C FM Receiver | 1 |
ECCN/HTS
HSCODE | 8529102000 |
USHSCODE | 8527195010 |
UPC | 841454108214 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review