![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - I2C Color Sensor V2:RGB LED Control
The Grove - I2C Color Sensor V2 can recognize different colors and then drive the lamp lighting in blue, green, yellow, orange and red accordingly
- 10+: $5.90
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove - I2C Color Sensor V2 can recognize different colors and then drive the lamp lighting in blue, green, yellow, orange and red accordingly
Features
- Recognize different colors: Enables accurate color and light sensing measurements under varying lighting conditions
- Maskable interrupt: Programmable interrupt function with User-Defined Upper and lower threshold settings
- Low power - 2.5μA sleep state: Enabling a low-power wait-state between RGBC measurements to reduce average power consumption
- Digital output: 16-Bit digital output with I2C at 400 kHz
- Grove unified socket: The product ensures "Plug and Play" and could be versatile for various applications of Grove
Description
This is an updated version of the Grove - I2C Color Sensor module. The new version is based on the color sensor TCS34725FN with digital output I2C. We also changed the circuit's layout based on the new sensor. Based on the 3*4 array of filtered photodiodes and 16-bits analog-to-digital converters, you can gain the color chromaticity of ambient light or the color of objects. Of the 16 photodiodes, 4 have red filters, 4 have green filters, 4 have blue filters and 4 have no filter(clear). With the synchronization input pin, external pulsed light source can provides precise synchronous conversion control.
This module can be used to detect the color of light source or the color of objects. When used to detect the color of the light source, the led switch should be turned off, and the light source should shine the sensor directly. When used to detect the color of things, the led should be on and you should put the object on the top of the enclosure closely. The theory of sensing the color of objects is Reflective Sensing Theory. Like the picture below.
One More Thing
With the SenseCAP S2110 controller and S2100 data logger, you can easily turn the Grove into a LoRaWAN® sensor. Seeed not only helps you with prototyping but also offers you the possibility to expand your project with the SenseCAP series of robust industrial sensors.
The IP66 housing, Bluetooth configuration, compatibility with the global LoRaWAN® network, built-in 19 Ah battery, and powerful support from APP make the SenseCAP S210x the best choice for industrial applications. The series includes sensors for soil moisture, air temperature and humidity, light intensity, CO2, EC, and an 8-in-1 weather station. Try the latest SenseCAP S210x for your next successful industrial project.
Applications
- RGB LED backlight control
- Light color temperature measurement
- Ambient light sensing for display backlight control
- Fluid and gas analysis
- Product color verification and sorting
End Products and Market Segments
- TVs, mobile handsets, tablets, computers, and monitors
- Consumer and commercial printing
- Medical and health fitness
- Solid state lighting (SSL) and digital signage
- Industrial automation
Specifications
Dimensions | 42mm x23mm x10mm |
Weight | G.W 11g |
Battery | Exclude |
Supply Voltage | 3.3/5V |
Operating temperature range | -40℃ to 85℃ |
Interface | I2C |
Part List
Grove - I2C Color Sensor V2 | 1 |
Grove Cable | 1 |
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9026104000 |
UPC | 841454120193 |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewExcellent, on-time and great documentation
-
from order viewThis user did not leave any comments.
-
-
-