![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - I2C ADC
SKU
103020013
Provides up to 9 I2C ADC at the sametime
Support automatic power-down mode
Changeable I2C address
Low power consumption
Grove connector compatible
- 10+: $9.90
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - I2C ADC is a 12-bit precision ADC module based on ADC121C021. It helps you increase the accuracy of value collected from analog sensor by providing a constant reference voltage. Because its address is changeable, you can use up to 9 I2C ADC at the same time at most. At the other hand, this module provides auto sleep function which lowers the power consumption considerably.
Features
Low power consumption
High precision
Automatic power-down mode
Address changeable
For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
Technical details
Dimensions | 60mm x90mm x10.6mm |
Weight | G.W 10g |
Battery | Exclude |
Part List
Grove - I2C ADC | 1 |
Grove Cable | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454108238 |
EUHSCODE | 8517180000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
Resources
SHARED BY USERS
REVIEWS
Write Your Own Review
-
OK
-
FAQ
Show
per page