the AI Hardware Partner
Toggle Nav
Loading...

Grove - I2C ADC

SKU
103020013
Rating:
100 % of 100
Provides up to 9 I2C ADC at the sametime Support automatic power-down mode Changeable I2C address Low power consumption Grove connector compatible
$14.20
In stock
  • 10+: $9.90
-
+

PRODUCT DETAILS

Grove - I2C ADC is a 12-bit precision ADC module based on ADC121C021. It helps you increase the accuracy of value collected from analog sensor by providing a constant reference voltage. Because its address is changeable, you can use up to 9 I2C ADC at the same time at most. At the other hand, this module provides auto sleep function which lowers the power consumption considerably.
Features
  • Low power consumption


  • High precision


  • Automatic power-down mode


  • Address changeable


For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

Technical details

Dimensions 60mm x90mm x10.6mm
Weight G.W 10g
Battery Exclude

Part List

Grove - I2C ADC 1
Grove Cable 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517180050
UPC 841454108238
EUHSCODE 8517180000
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

LEARN AND DOCUMENTS

Documentations

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
    OK
    By
  2. Product Quality
    100%
     
     
    By

FAQ

2 Item(s)

Show per page