the AI Hardware Partner
Toggle Nav
Loading...

Grove - High Temperature Sensor

Thermocouples are very sensitive, requiring a good amplifier with a cold - compensation reference
$17.90
In stock
  • 10+: $14.20
-
+
Also Add: $0.00

PRODUCT DETAILS

Thermocouples are very sensitive, requiring a good amplifier with a cold - compensation reference. The Grove - Temperature Sensor USES a K-type thermocouple Temperature detection, with a Thermistor to detect The ambient Temperature as Temperature compensation. The detectable range of this Sensor is -50-600℃, and The accuracy is ±(2.0% + 2℃)

Specifications

  • Voltage:3.3 ~ 5V

  • Max power rating at 25℃:300mW

  • Operating temperature range:-40 ~ +125 ℃

  • The temperature measurement range is (-50 ~ +600℃)

  • Amplifier output voltage range (0 ~ 3.3 V) mv

  • Cold junction compensation (environment temperature measurement)

  • Thermocouple temperature measurement accuracy of + / - 2.0% (+ 2 ℃)

Get Started with Industrial Sensors

SenseCAP S210x series industrial sensors provide an out-of-box experience for environmental sensing. Please refer to the S2101 Wireless Temperature and Humidity Sensor with higher performance and robustness for air temperature and humidity detection.

Upgrade to Industrial Solutions

With the SenseCAP S2110 controller and S2100 data logger, you can easily turn the Grove into a LoRaWAN® sensor. Seeed not only helps you with prototyping but also offers you the possibility to expand your project with the SenseCAP series of robust industrial sensors.

The IP66 housing, Bluetooth configuration, compatibility with the global LoRaWAN® network, built-in 19 Ah battery, and powerful support from APP make the SenseCAP S210x the best choice for industrial applications. The series includes sensors for soil moisture, air temperature and humidity, light intensity, CO2, EC, and an 8-in-1 weather station. Try the latest SenseCAP S210x for your next successful industrial project.

Package Include:

  • Grove - High Temperature Sensor x1

  • Thermocouple Temperature Sensor x1

  • 24AWG Grove Cable - 4P-4P-2.0-200mm x1

Technical details

Dimensions 110mm x85mm x12.5mm
Weight G.W 30g
Battery Exclude

Part List

Grove - High Temperature Sensor 1

ECCN/HTS

HSCODE 9025900090
USHSCODE 9026104000
UPC 841454108245
EUHSCODE 9013101000
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ