Grove - Heelight Sensor
- 10+: $7.60
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove – Heelight Sensor is a smart voice sensor that can recognize up to 500 digital voice commands(Click to download the voice file). It was originally used on the Heelight – a smart colorful bulb that can be controlled by digital sound waves. With the heelight sensor, there is no need for bluetooth, wifi, or zigbee to do non-contact light control. Now we introduce this sensor into the small and neat Grove modules, allow you to realize smart control in your Arduino – based projects.
Note: Please note that this sensor can only recognize digital voice. If you need human voice recognition module, please consider the Respeaker or Grove - Speech Recognizer.
Features
-
Digital Voice Recognition
-
Support over 500 digital voice commands
-
Compatible with the Grove system
Alternative Choice
If you want to use Heelight Sensor on a bread board or integrate it to your own product/PCBA, there's a better choice for you---Heelight Core.
One More Thing
With the SenseCAP S2110 controller and S2100 data logger, you can easily turn the Grove into a LoRaWAN® sensor. Seeed not only helps you with prototyping but also offers you the possibility to expand your project with the SenseCAP series of robust industrial sensors.
The IP66 housing, Bluetooth configuration, compatibility with the global LoRaWAN® network, built-in 19 Ah battery, and powerful support from APP make the SenseCAP S210x the best choice for industrial applications. The series includes sensors for soil moisture, air temperature and humidity, light intensity, CO2, EC, and an 8-in-1 weather station. Try the latest SenseCAP S210x for your next successful industrial project.
Technical details
Dimensions | 20mm x20mm x10mm |
Weight | G.W 7g |
Battery | Exclude |
Operating Voltage | DC 3.3V~5V |
Operating Current | 15mA |
Identification Range | 0.1~10m |
Angle Range | 360° |
Baud Rate | 115200 |
Serial Port Output | TTL logic level |
Part List
Grove - Heelight Sensor | 1 |
Grove cable | 1 |
ECCN/HTS
HSCODE | 9031809090 |
USHSCODE | 9026104000 |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |