![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Gas Sensor(MQ2) - Arduino Compatible
Fast response Adjustable sensitivity Covers LPG, i-butane, methane, alcohol, Hydrogen etc Useful for gas leakage detecting Grove connector compatible
- 10+: $6.60
YOU MAY LIKE THIS
PRODUCT DETAILS
Tip
We've released the Seeed Gas Sensor Selection Guide, it will help you choose the gas sensor that best suits your needs.
The Grove - Gas Sensor(MQ2) module is useful for gas leakage detecting(in home and industry). It can detect LPG, i-butane, methane, alcohol, Hydrogen, smoke and so on. Based on its fast response time. measurements can be taken as soon as possible. Also, the sensitivity can be adjusted by the potentiometer.
For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
Note
Hot-swapping the grove may lead to IC burnout, please turn off the power of the main board before swapping grove.
Features
-
Wide detecting scope
-
Stable and long lifetime
-
Fast response and High sensitivity
Documents
More information about the gas sensor, please refer to this manual.
One More Thing
With the SenseCAP S2110 controller and S2100 data logger, you can easily turn the Grove into a LoRaWAN® sensor. Seeed not only helps you with prototyping but also offers you the possibility to expand your project with the SenseCAP series of robust industrial sensors.
The IP66 housing, Bluetooth configuration, compatibility with the global LoRaWAN® network, built-in 19 Ah battery, and powerful support from APP make the SenseCAP S210x the best choice for industrial applications. The series includes sensors for soil moisture, air temperature and humidity, light intensity, CO2, EC, and an 8-in-1 weather station. Try the latest SenseCAP S210x for your next successful industrial project.
Technical details
Dimensions | 130mm x90mm x32mm |
Weight | G.W 16g |
Battery | Exclude |
Part List
Grove - Gas Sensor(MQ2) | 1 |
Grove cable | 1 |
ECCN/HTS
HSCODE | 9027900000 |
USHSCODE | 9026104000 |
UPC | 841454108351 |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.
-
-
Nice