Grove - Gas Sensor(MQ5)
Fast response Adjustable sensitivity Detects LPG, natural gas, town gas etc. Useful for gas leakage detection Grove compatible interface
- 10+: $7.30
YOU MAY LIKE THIS
PRODUCT DETAILS
Tip
We've released the Seeed Gas Sensor Selection Guide, it will help you choose the gas sensor that best suits your needs.
The Grove - Gas Sensor(MQ5) module is useful for gas leakage detecting(in home and industry). It can detect LPG, natural gas, town gas and so on. Based on its fast response time. measurements can be taken as soon as possible. Also the sensitivity can be adjusted by the potentiometer.
Note
Hot-swapping the grove may lead to IC burnout, please turn off the power of the main board before swapping grove.
Features
-
Wide detecting scope
-
Stable and long lifetime
-
Fast response and High sensitivity
Documents
For more information about the gas sensor, please refer to this manual.
One More Thing
With the SenseCAP S2110 controller and S2100 data logger, you can easily turn the Grove into a LoRaWAN® sensor. Seeed not only helps you with prototyping but also offers you the possibility to expand your project with the SenseCAP series of robust industrial sensors.
The IP66 housing, Bluetooth configuration, compatibility with the global LoRaWAN® network, built-in 19 Ah battery, and powerful support from APP make the SenseCAP S210x the best choice for industrial applications. The series includes sensors for soil moisture, air temperature and humidity, light intensity, CO2, EC, and an 8-in-1 weather station. Try the latest SenseCAP S210x for your next successful industrial project.
Technical details
Dimensions | 130mm x90mm x20mm |
Weight | G.W 17g |
Battery | Exclude |
Part List
Grove - Gas Sensor(MQ5) | 1 |
Grove - cable | 1 |
ECCN/HTS
HSCODE | 9027900000 |
USHSCODE | 8543708800 |
UPC | 841454108337 |
EUHSCODE | 9027109000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
-
Resources
Suggest Reading / References
Schematic
Datasheet