![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Formaldehyde Sensor (SFA30) - HCHO Sensor, on-board SHT for RH, Temp - Arduino/ Raspberry Pi compatible, Easy integration into Air Purifier, Smart Ventilation System
Grove- Formaldehyde Sensor based on Sensirion SFA30 offers excellent formaldehyde sensing performance with a uniquely low cross-sensitivity to other VOCs. On-board SHT sensor provides accurate humidity and temperature readings. Designed for easy integration into Air Conditioners, Air Purifiers and Smart Ventilation System, etc specially in new house.
- 10+: $46.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove- Formaldehyde Sensor based on Sensirion SFA30 offers excellent formaldehyde sensing performance with a uniquely low cross-sensitivity to other VOCs. On-board SHT sensor provides accurate humidity and temperature readings. Designed for easy integration into Air Conditioners, Air Purifiers and Smart Ventilation System, etc specially in new house.
Features
- Excellent sensing performance: Supports uniquely low cross-sensitivity to other VOCs such as ethanol
- Wide formaldehyde detecting range: Standard formaldehyde measurement range of 0 ~ 1000 ppb
- Long-term stability: Patented electrochemical cell with anti-dry technology and 6 years’ service lifetime
- Maintain performance under different circumstances: compensated temperatures and humidity via built-in Sensirion RHT sensor by advanced algorithms
- Grove compatible interface: The product ensures "Plug and Play" and could be versatile for various applications of Grove
Description
Grove Formaldehyde Sensor is one of the Sensor Grove toolsets that standardized connectors of SFA30 Formaldehyde Sensor and make it modularly. With a Base Shield, it simplifies the process of detecting formaldehyde significantly. The primary module is made by SENSIRION based on electrochemical sensing technology optimized for the lowest false alarm rates. The basic theory is that the gas concentration signal decomposes the electrolyte into positive and negative charged ions, and the signal is transmitted through the electrode.
Grove Formaldehyde Sensor has low cross-sensitivity to alcohol and it also has long-term stability for as long as 6 years because of advanced anti-dry technology. It is factory-calibrated and can be easily connected with the I2C or UART interface into your device. The integrated Sensirion RHT sensor compensates fully for temperature and humidity guaranteeing a dependable function in changing indoor environments. And the low power consumption allows for battery operation. This makes Grove Formaldehyde Sensor a reliable, easy-to-use, and high-quality HCHO&RHT combo sensing solution.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfil various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
- Real-time detection and reading of HCHO gas concentration in parts per billion
- Air Conditioners and Air Exchangers
- Air Purifiers
- Indoor Air Quality Monitors
Upgrade to Industrial Solutions
With the SenseCAP S2110 controller and S2100 data logger, you can easily turn the Grove into a LoRaWAN® sensor. Seeed not only helps you with prototyping but also offers you the possibility to expand your project with the SenseCAP series of robust industrial sensors.
The IP66 housing, Bluetooth configuration, compatibility with the global LoRaWAN® network, built-in 19 Ah battery, and powerful support from APP make the SenseCAP S210x the best choice for industrial applications. The series includes sensors for soil moisture, air temperature and humidity, light intensity, CO2, EC, and an 8-in-1 weather station. Try the latest SenseCAP S210x for your next successful industrial project.
Specification
Parameter | Value/Range |
---|---|
Supply voltage range | 3.3V or 5V |
Measurement range | 0 to 1,000 ppb |
Response time | <2 min |
Limit of detection | <20 ppb |
Interface | I2C / UART |
Typical formaldehyde accuracy | ±20 ppb or ±20% of measured value, whichever is larger |
Hardware Overview
Part List
Grove Formaldehyde Sensor SFA30 | x1 |
5 Pins Header | x1 |
ECCN/HTS
HSCODE | 9027100090 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 9027109000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |