![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Flame Sensor, YG1006 sensor with high speed of 15 μS/cm & high sensitivity-ideal for Fire Alarm System
The Grove-Flame Sensor can be used to detect fire sources or other light sources of the wavelength in the range of 760nm - 1100 nm. It is based on the YG1006 sensor which is a high-speed and high-sensitive NPN silicon phototransistor. Due to its black epoxy, the sensor is sensitive to infrared radiation. With an extra buzzer and LED, you can easily build a fire alarm system.
- 10+: $5.30
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove-Flame Sensor can be used to detect fire sources or other light sources of the wavelength in the range of 760nm - 1100 nm. It is based on the YG1006 sensor which is a high-speed and high-sensitive NPN silicon phototransistor. Due to its black epoxy, the sensor is sensitive to infrared radiation. With an extra buzzer and LED, you can easily build a fire alarm system.
Features
- High-performance: Detecting fires or light of the wavelength in the range of 760nm ~ 1100nm
- High-speed: Detecting speed up to 15μS/cm
- High-sensitive: Based on the YG1006 sensor - a high-sensitive NPN silicon phototransistor
- Adjustable sensitivity: A precision potentiometer provided
- Easy to program: Grove Interface for easy plug and play with your Arduino board instead of using jumper wires, supports both Arduino and Raspberry Pi platforms, and full guidance documents provided
Description
A typical flame sensor is a device used to detect fire in a furnace but slowly made compatible with Arduino boards by integrating it into modules. The Grove-Flame Sensor is our recommended pick if you’re looking for an Arduino Flame Sensor Module, which is way easier than the ones used for furnaces.
The Grove-Flame Sensor can be used to detect fire sources or other light sources of the wavelength in the range of 760nm - 1100 nm. It is based on the YG1006 sensor which is a high-speed and high-sensitive NPN silicon phototransistor. Due to its black epoxy, the sensor is sensitive to infrared radiation. As a result, the module is mainly used to detect infrared light. It outputs digital signals 0 and 1 through a Comparator output. The output value will be 0 when infrared light is detected. And the sensitivity is adjustable by the precision potentiometer.
What is Grove?
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfil various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
- Hydrogen stations
- Any industrial heating, gas, or drying-related systems
- Gas-powered cooking appliances
- Fire alarm systems
- Fire fighting robots
One More Thing
With the SenseCAP S2110 Grove converter and S2100 data logger, you can easily turn the Grove into a LoRaWAN® sensor. Seeed not only helps you with prototyping but also offers you the possibility to expand your project with the SenseCAP series of robust industrial sensors.
The IP66 housing, Bluetooth configuration, compatibility with the global LoRaWAN® network, built-in 19 Ah battery, and powerful support from APP make the SenseCAP S210x the best choice for industrial applications. The series includes sensors for soil moisture, air temperature and humidity, light intensity, CO2, EC, and an 8-in-1 weather station. Try the latest SenseCAP S210x for your next successful industrial project.
Four easy steps to complete a Fire alarm system!
- Step 1:Connect Grove – Flame Sensor to port D2 of Grove – Base Shield
- Step 2: Connect Grove – Purple LED to port D3 of Grove – Base Shield
- Step 3: Plug Grove – Base Shield into Seeeduino
- Step 4: Connect Seeeduino to PC via a USB Cable
The completed connection should be the same as shown below. Copy the Arduino code provided in the product wiki and it's done!
Specification
Item |
Min |
Typical |
Max |
Unit |
Voltage |
4.75 |
5.0 |
5.30 |
VDC |
Current |
/ |
20 |
/ |
mA |
Range of Spectral Bandwidth |
760 |
940 |
1100 |
nm |
Detection range |
0 |
~ |
1 |
m |
Response Time |
15 |
μS |
||
Operating Temperature |
-25 |
~ |
85 |
℃ |
Other Details |
||||
Dimension |
130mm×80mm×12mm |
Part List
Grove-Flame Sensor |
1 |
Grove-Cable |
1 |
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9026104000 |
UPC | 841454108399 |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewHigh sensitivity, useful sensor in home automation systems
-
from order viewnice component
-
from order viewThis user did not leave any comments.
-
Great part Hassle free installation.