the AI Hardware Partner
K
Loading...

Grove - Flame Sensor, YG1006 sensor with high speed of 15 μS/cm & high sensitivity-ideal for Fire Alarm System

SKU
101020049

The Grove-Flame Sensor can be used to detect fire sources or other light sources of the wavelength in the range of 760nm - 1100 nm. It is based on the YG1006 sensor which is a high-speed and high-sensitive NPN silicon phototransistor. Due to its black epoxy, the sensor is sensitive to infrared radiation. With an extra buzzer and LED, you can easily build a fire alarm system.

 
Special Price $6.50 Regular Price $7.60
$1.1
(14%)
In stock
  • 10+: $5.30
-
+
Product Details
Wiki & Learn
Reviews