Grove - Fingerprint Sensor
- 10+: $49.40
YOU MAY LIKE THIS
PRODUCT DETAILS
The Fingerprint Sensor is one optical fingerprint sensor which will make adding fingerprint detection and verification super simple.There's a high powered DSP chip AS601 that does the image rendering, calculation, feature-finding and searching. You can also enroll new fingers directly - up to 162 finger prints can be stored in the onboard FLASH memory. There's a red LED in the lens that lights up during a photo so you know its working. It is easy to use and by far the best fingerprint sensor you can get.
FEATURES
• Fingerprint Adaptable
• Appatation Widely
• Can set the security level and baud rate flexibility
DOCUMENTS
For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
Technical details
Dimensions | 110mm x65mm x21mm |
Weight | G.W 26g |
Battery | Exclude |
Part List
Grove - Fingerprint Sensor | 1 |
ECCN/HTS
HSCODE | 9031809090 |
USHSCODE | 9026104000 |
UPC | 841454108405 |
EUHSCODE | 9013101000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
Excellent Seller and Product !!! THANKS !!! ++++++++++++