![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Finger-clip Heart Rate Sensor with shell
- 10+: $19.30
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - Finger-clip Heart Rate Sensor with shell shell is based on PAH8001EI-2G, a high performance and low power CMOS-process optical sensor with Green LED and DSP integrated serving as a Heart Rate Detection(HRD) sensor. This module is based on optical technology which measures the variation human blood movement in the vessel. Low power consumption and flexible power saving mode make it suitable for wearable device. Cause the heart rate sensor chip need high processing speed for the algorithm of heart rate data, this module integrate a STM32, reserved SWD interface allow users to reprogram the STM32. This module also provide tow bandages and 3D printing shell for finger test and arm test.
Features
Ultra-low power consumption power saving mode during time of no touch movement
With tow bandages and 3D printing shell
I2C standard interface
Intergrated chip-on-board LED with wavelength of 525nm
Suitable for finger or wrist
Part list
1 x Grove - Finger-clip Heart Rate Sensor
1 x Finger-clip Heart Rate Sensor shell
1 x Bandage for finger
1 x Bandage for arm
1 x 26AWG Grove Cable
Specification
Working Voltage: 5V
SWD Interface
Low Power
Control Mode: IIC
Operating Temperature: -20 ~ +60℃
Technical details
Dimensions | 110mm x85mm x15mm |
Weight | G.W 24g |
Battery | Exclude |
Part List
Grove - Finger-clip Heart Rate Sensor | 1 |
Finger-clip Heart Rate Sensor shell | 1 |
Bandage for finger | 1 |
Bandage for arm | 1 |
26AWG Grove Cable | 1 |
ECCN/HTS
HSCODE | 9031809090 |
USHSCODE | 9026104000 |
UPC | 841454108412 |
EUHSCODE | 9013101000 |
COO | CHINA |
RoHS | 1 |