Grove Female Header - SMD-4P-2.0mm-90D-20Pcs
This is a 4-pin, 2.0mm pitch, 90D Grove Female Header pack with 20pcs, which is suitable to solder onto a module and enable it to connect with other development boards in the Grove Ecosystem.
- 10+: $2.10
YOU MAY LIKE THIS
PRODUCT DETAILS
Description
Have you built a module and want to transform it into a module with a Grove connector and want to prototype with the Grove Ecosystem?
We got the solution for you.
The Grove Female Header allows you to solder it into your exciting modules with a 4-pin connection and use the Grove cable along with the connector to connect your modules to various other development boards offered by Seeed.
Note
This female header has a pitch of 2.0mm.
Types of headers available
We offer the following types of Grove Female Headers.
SKU | Connector | Pieces per SKU | Price |
---|---|---|---|
114020161 | Female Header (4-pin/ 2mm) | 600 | $53.9 |
114020162 | Female Header (4-pin/ 2mm/ 90D) | 800 | $60.5 |
114020163 | Female Header (4-pin/ 2mm) | 20 | $3.2 |
114020164 | Female Header (4-pin/ 2mm/ 90D) | 20 | $2.8 |
Difference between the regular version and the 90D version
There are mainly two different versions of the Grove Female Header. They are the regular and the 90D version. When the regular one is soldered onto a PCB, the header sits perpendicular to the PCB, whereas when the 90D version is soldered onto a PCB, the header sits parallel to the PCB.
What is Grove?
Grove makes it easier to connect, experiment, and simplify the prototyping process. No jumpers or soldering is required. We have developed more than 300 Grove modules, covering a wide range of applications that can fulfill a variety of needs. Not only the hardware is open-source, but the software as well. Click here to learn more!
Which type of Grove cables can be connected to this header?
When using this Female Header, you can use the following Grove cables to prototype your projects.
- Standard Cable
- Branch Cable
- Grove to 4-pin Male Jumper
- Grove to 4-pin Female Jumper
- Branch Cable for Servo
Specifications
Current Rating | 2A AC, DC |
---|---|
Voltage Rating | 250V AC, DC |
Temperature Range | -25°C to +85°C |
Contact Resistance | 20mΩ max |
Insulation Resistance | 1000MΩ min |
Withstanding Voltage | 1000V AC/minute |
Material | Wafer LCP, UL94V-0 |
Pin | Brass Tin-plated |
Solder Pad | Brass Tin-plated |
Parts List
20 x Grove Female Header - 90D
ECCN/HTS
HSCODE | 8504909090 |
USHSCODE | 8536908585 |
UPC | |
EUHSCODE | 8536909500 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewVery good quality
-
from order viewQuick delivery, good packaging.
-
from order viewThis user did not leave any comments.