![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - FM Receiver
SKU
107020005
Grove - FM Receiver is a wideband FM receiver module,this module is base on SX6119,it can offers true single-chip voice FM receiver,which is built-in amplifier,VCO,filter and demodulator
- 10+: $8.50
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - FM Receiver is a wideband FM receiver module,this module is base on SX6119,it can offers true single-chip voice FM receiver,which is built-in amplifier,VCO,filter and demodulator. The multifunction button provides greater convenience for users to control.
Features
Grove interface
FM receiver with a tuning range of 64 MHz to 108 MHz covering Eastern Europe (OIRT), Japan, Europe and US bands
Lower power consumption
Multifunction button
LED Indicator
Headsets interface
Technical details
Dimensions | 140mm x85mm x12mm |
Weight | G.W 10g |
Battery | Exclude |
Part List
Grove - FM Receiver | 1 |
ECCN/HTS
HSCODE | 8529102000 |
USHSCODE | 8517180050 |
UPC | 841454108368 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewTunes
-
from order viewGood old radio, works good
-
FAQ
Show
per page