![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Electronic brick 4 pin to Grove 4 pin converter cable (5 PCs pack)
SKU
321070025
Please consider Grove - 4 pin Female Jumper to Grove 4 pin Conversion Cable (5 PCs per PAck) as alternative product
The Grove - 4 Pin Shrounded to Grove Converter Cable allows Grove elements to be easily connected to standard 0
YOU MAY LIKE THIS
PRODUCT DETAILS
Please consider Grove - 4 pin Female Jumper to Grove 4 pin Conversion Cable (5 PCs per PAck) as alternative product
The Grove - 4 Pin Shrounded to Grove Converter Cable allows Grove elements to be easily connected to standard 0.1" (2.54mm) designs, such as the CUI32Stem board.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 24g |
Battery | Exclude |
ECCN/HTS
HSCODE |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page