![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Electronic brick 3 pin to Grove 4 pin converter cable (5 PCs pack)
SKU
110990009
This cable is designed to make old Electronic Bricks compatible with the new base shield (Stem)
YOU MAY LIKE THIS
PRODUCT DETAILS
This cable is designed to make old Electronic Bricks compatible with the new base shield (Stem).
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 5g |
Battery | Exclude |
ECCN/HTS
HSCODE |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page