![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Electricity Sensor
SKU
101020027
The Electricity sensor module is based on the TA12-200 current transformer which can change large alternating current into a small amplitude
- 10+: $5.20
YOU MAY LIKE THIS
PRODUCT DETAILS
The Electricity sensor module is based on the TA12-200 current transformer which can change large alternating current into a small amplitude. You can use it to test large alternating current upto 5A.
Features
Grove compatible interface
Maximum 5A input
High accuracy
Small size
Applications
Alternating current measurement
Device condition monitoring
For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
Technical details
Dimensions | 130mm x90mm x24mm |
Weight | G.W 16g |
Battery | Exclude |
Part List
Grove - Electricity Sensor | 1 |
Grove - cable | 1 |
ECCN/HTS
HSCODE | 9030900090 |
USHSCODE | 8473301140 |
UPC | 841454108474 |
EUHSCODE | 8473302000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewgood sensor
-
from order viewNice product
-
from order viewThis user did not leave any comments.
-
-
FAQ
Show
per page