![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Ear-clip/Finger-clip Heart Rate Sensor
Grove - Ear/Finger-clip Heart Rate Sensor contains a clip and a receiver module. Just gently clip it to your ear/finger and you are ready to use.
- 10+: $9.80
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - Ear/Finger-clip Heart Rate Sensor contains a clip and a receiver module. Just gently clip it to your ear/finger and you are ready to use.
Features
- Comfortable and convenient to wear: It is noninvasive and just gently clip it to your ear/finger and you are ready to use.
- Excellent safety: Because there is no electrical contact to the human body it is safe and can even be used in water.
- High sensitivity: the PPG signal is strong and robust.
- Grove unified socket: The product ensures "Plug and Play" and could be versatile for various applications.
Description
The Heart Rate clip kit contains a clip and a receiver module. The heart rate measure kit can be used to monitor heart rate of patient and athlete. The result can be displayed on a screen via the serial port and can be saved for analysis. The entire system is a high sensitivity, low power consumption and portable.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
- Heart rate monitor
Specifications
Weight |
G.W 27g |
Battery |
Exclude |
Voltage |
3V-5.25V, 5.0V(typical) |
Work current |
6.5mA |
Length of ear clip wire |
120cm |
Measures Range |
≥30/min |
Part List
Heart Rate Sensor with Grove Cable |
1 |
Clip cable |
1 |
ECCN/HTS
HSCODE | 9031809090 |
USHSCODE | 9026104000 |
UPC | 841454108481 |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewVery easy to use device. Used with wio
-
from order viewgood, good ,good
-
Nice
-