![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - EC Sensor Kit
This is a cost-effective electrical conductivity sensor with wide utilization, suitable for Arduino and Raspberry Pi, supports 3.3V and 5V system.
- 10+: $28.80
YOU MAY LIKE THIS
PRODUCT DETAILS
Feature
- Widely used for most applications of aquaculture and water quality testing
- Compact size for easy deployment
- Support with both Arduino and Rasberry Pi
- Cost-effective
Description
The electrical conductivity sensor (EC sensor) measures the electrical conductivity in a solution which usually used for aquaculture and water quality testing. The Grove - Electrical Conductivity Sensor is specially designed for a low-cost system with a relatively high accuracy which can cover most applications. The Grove connector and BNC probe interface make it easy to use and very suitable for Arduino and Raspberry Pi project. This Kit includes an EC probe and a driver board, and the driver board support both 3.3V and 5V system.
Note
This product is non-RoHS certified.
This product should not be soaked in any solution for a long time
You might be interested in
We've released the Seeed Gas Sensor Selection Guide and the Grove Selection Guide, it will help you choose the Grove that best suits your needs.
Among the water quality detection of aspect that has the following range to choose from:
An Arduino-compatible TDS(Total Dissolved Solids) sensor/meter for measuring TDS levels in water to indicate the water quality.
Grove - ORP Sensor Kit (HR-O) measures the ORP value, detecting the quality of the liquid. It works with a 5-meter IP68 ORP probe, offering a -2000mV to 2000mV sensing range, operating under 0-80℃.
The PH sensor measures the hydrogen-ion activity in water-based solutions, we usually use it to measure the PH of a liquid.
This 2m long One Wire Temperature Sensor has a waterproof probe and long wire shape, suitable for immersive temperature detection.
If you want a module to design your own Long Range sensor, to construct project for water quality detection, or to support any wireless communication applications, Wio-E5 is the premium choice that provides you with an optimal user experience.
Specification
Items | Values |
---|---|
Operating voltage | 3.3V/5V |
EC Range | 0-2000us/cm |
Resolution | ±5%(STP) |
Operating temperature | 5-80℃ |
Response time | <10sec |
Probe Interface | BNC |
Part list
Items | Values |
---|---|
EC Probe | 1 |
Driver Board | 1 |
Grove Cable | 1 |
What is Grove?
Grove makes it easier to connect, experiment, and simplify the prototyping process. No jumpers or soldering required. We have developed more than 300 Grove modules, covering a wide range of applications that can fulfil a variety of needs. Not only are these open hardware, but we also have open-source software.
Note
For all Grove users (especially beginners), we provide you with the guidance of operation. Please read the instructions through the official website before your using the product.
ECCN/HTS
HSCODE | 9031809090 |
USHSCODE | 9026104000 |
UPC | |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewIt works properly and is a quality product.