![Loading...](https://static-cdn.seeedstudio.com/static/version1724918232/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Dust Sensor(PPD42NS) - measuring PM 2.5,dual PWM output
This Dust Sensor gives a good indication of the air quality in an environment by measuring the dust concentration.
- 10+: $8.00
YOU MAY LIKE THIS
PRODUCT DETAILS
This Dust Sensor gives a good indication of the air quality in an environment by measuring the dust concentration.
Features
- Wide measurement range: Not only cigarette smoke, but also indoor dust, an asthma trigger, can be detected.
- Stable and sensitive measurements: Dual PWM output for particle sizes over 1 micron and 2.5 microns (approx.)
- Long-term use: Air is self-priming through the current of the air generating mechanism with built-in heater, easy to maintain
- Compact and light design: Compact size makes installation easier
- Easy to use: Compatible with Grove port, just plug-and-play
Description
The Particulate Matter level (PM level) in the air is measured by counting the Low Pulse Occupancy time (LPO time) in a given time unit. LPO time is proportional to PM concentration. This sensor can provide reliable data for air purifier systems; it is responsive to PM of diameter 1μm.
What is Grove?
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfil various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Note
This sensor uses a counting method to measure dust concentration, not the weighing method, and the unit is pcs/L or pcs/0.01cf.
Please pay attention to the warnings listed here.
Application
- Air Purifier
- Air Quality Monitor
- Air Conditioner
- Ventilator
One More Thing
With the SenseCAP S2110 controller and S2100 data logger, you can easily turn the Grove into a LoRaWAN® sensor. Seeed not only helps you with prototyping but also offers you the possibility to expand your project with the SenseCAP series of robust industrial sensors.
The IP66 housing, Bluetooth configuration, compatibility with the global LoRaWAN® network, built-in 19 Ah battery, and powerful support from APP make the SenseCAP S210x the best choice for industrial applications. The series includes sensors for soil moisture, air temperature and humidity, light intensity, CO2, EC, and an 8-in-1 weather station. Try the latest SenseCAP S210x for your next successful industrial project.
Specification
Dimensions | 59mm x45mm x22mm |
Weight | G.W 28g |
Battery | Exclude |
VCC | 4.75~5.75V |
Standby Current Supply | 90mA |
Detectable range of concentration | 0~28,000 / 0 ~ 8000 pcs/liter / pcs/0.01cf |
Operating Temperature Range | 0~45 °C |
Output Method | Negative Logic, Digital output, High: over 4.0V(Rev.2), Low: under 0.7V |
Detecting the particle diameter | >1μm |
Dimensions | 59(W) × 45(H) × 22(D) mm |
Humidity Range | 95% rh or less |
Platform Supported
Part List
Grove - Dust Sensor | 1 |
Grove Cable | 1 |
ECCN/HTS
HSCODE | 9031809090 |
USHSCODE | 9026104000 |
UPC | 841454108498 |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
-
Resources
- Grove-Dust_sensor datasheet
- De-construction of the Shinyei PPD42NS dust sensor Made by Tracy Allen
- Building a low-cost networked PM2.5 monitor -- Made by A.J.
- Measuring the Pickle Jr. – a modified PPD42 with an attached fan. -- Made by A.J.
- Testing the Shinyei PPD42NS -- Made by darell tan
- Air Quality Monitoring -- Made by Chris Nafis
SHARED BY USERS
REVIEWS
-
from order viewTop build quality, still to experiment and test
-
from order viewexcellent product, works fine
-
from order viewThis user did not leave any comments.
-
-