![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Dual Button
Grove - Dual Button includes 2 buttons, enables you to control two signal channels with one grove module. With 4 different color keycaps provided, you can freely adjust the color combination as needed.
- 10+: $2.25
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - Dual Button includes 2 buttons, enables you control two signal channel with one grove module.
Features
- Compact size: Modular design and less wire connection with two buttons in one grove module
- Different color keycaps provided: Freely adjust the color combination as needed.
- Grove unified socket: The sensor ensures "Plug and Play" and could be versatile for various applications.
Description
Grove - Dual Button includes 2 buttons, enables you control two signal channel with one grove module. With 4 different color keycaps provided, you can freely adjust the color combination as needed.
The button is simply driven by the GPIO Digital Pins. When the button is pressed, the Pins can reach a LOW signal from the button; on the other hand, when it is in the loosen state, Pins will always gain a HIGH signal until it is pressed.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
- Function switching keys
- Counters
- Light switch
- Pet feeding button
Specifications
Voltage range |
3V–5V |
Interface |
Grove |
Dimensions |
20mm * 40mm |
Battery |
Exclude |
Part List
Grove - Dual Button |
X1 |
Keycaps |
X4 |
Grove Cable |
X1 |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewWell made, works as intended.
-
from order viewThis user did not leave any comments.
-
from order viewfast shipping, and safe packaging for international shipping
-
from order viewIt just works and useful for many use cases.