![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Dry-Reed Relay
The Grove-Dry-Reed Relay is a relay module which works through magnetizing the vibration reed via the current in the coils
- 10+: $3.51
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
We've released the Seeed Relay Selection Guide, it will help you choose the relay that best suits your needs.
The Grove-Dry-Reed Relay is a relay module which works through magnetizing the vibration reed via the current in the coils. Compared to electromagnetic relays, the contacts completely sealed is the biggest feature of the Dry-Reed Relay. Besides, it features simplicity in construct, compactness, fast speed and long life, which make it widely applied in many fields such as microelectronic detection, Automatic Control etc.
Features
-
Grove Interface
-
Compact
-
Switch faster
-
High sensitivity
-
Good stability
-
Long contact life
-
Contact fully sealed
For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 12g |
Battery | Exclude |
Part List
Dry Reed Relay | 1 |
ECCN/HTS
HSCODE | 8536411000 |
USHSCODE | 8536507000 |
UPC | 841454108504 |
COO | CHINA |
RoHS | 1 |