![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - MLX90615 Digital Infrared Temperature Sensor
The Digital Infrared temperature sensor is a non-contact temperature measurement module which bases on MLX90615. Both the IR-sensitive thermopile detector chip and the signal conditioning chip are integrated into the same package.
- 10+: $22.00
YOU MAY LIKE THIS
PRODUCT DETAILS
The Digital Infrared temperature sensor is a non-contact temperature measurement module which bases on MLX90615. Both the IR-sensitive thermopile detector chip and the signal conditioning chip are integrated into the same package.
Features
- Wide Temperature Detecting Range: -40 to 85°C for sensor temperature and -40 to 115°C for object temperature
- Accurate Temperature Measurement: High accuracy of 1°C over a wide temperature
- SMBus compatible digital interface: This module communicates with Arduino using SMBus
- Grove compatible interface: The product ensures "Plug and Play" and could be versatile for various applications of Grove
Description
The Digital Infrared temperature sensor is a non-contact temperature measurement module which bases on MLX90615. Both the IR-sensitive thermopile detector chip and the signal conditioning chip are integrated into the same package. This module communicates with Arduino using SMBus, up to 127 sensors can be read via common 2 wires. Thanks to the module's low noise amplifier, 16-bit ADC, and powerful DSP unit, it can achieve high accuracy of 1℃ over a wide temperature range and a high measurement resolution of 0.02℃.
The ambient temperature is the MLX90615 package temperature and the object temperature is the object target temperature. According to our experiment, when you place the sensor at normal indoor temperature and ensure that there is nothing source of heat in front of the sensor's 1M scope. The Object temperature will be approximately equal to the Ambient temperature. When measuring the Object temperature, you should ensure the object is as close as possible whit the sensor, but do not touch the surface of the sensor, we recommend the distance is less than 3cm. Wish you have a fun try.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfil various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
- High precision non-contact temperature measurements
- Hand-held thermometers
- Ear thermometers
- Home appliances with temperature control
- Healthcare
- Livestock monitoring
- Multiple zone temperature control – up to 127
- sensors can be read via common 2 wires
One More Thing
With the SenseCAP S2110 controller and S2100 data logger, you can easily turn the Grove into a LoRaWAN® sensor. Seeed not only helps you with prototyping but also offers you the possibility to expand your project with the SenseCAP series of robust industrial sensors.
The IP66 housing, Bluetooth configuration, compatibility with the global LoRaWAN® network, built-in 19 Ah battery, and powerful support from APP make the SenseCAP S210x the best choice for industrial applications. The series includes sensors for soil moisture, air temperature and humidity, light intensity, CO2, EC, and an 8-in-1 weather station. Try the latest SenseCAP S210x for your next successful industrial project.
Specification
Item | Min | Typical | Max | Unit |
---|---|---|---|---|
Voltage | 2.6 | 3 | 5 | V |
Current | 1.4 | 1.5 | mA | |
Ambient Temperature Range | -40 - 85 | ℃ | ||
Object Temperature Range | -40 - 115 | ℃ | ||
Dimension | 20x40x9.6 | mm |
Part List
Grove - Digital Infrared Temperature Sensor | 1 |
Grove Cable | 1 |
ECCN/HTS
HSCODE | 9025900090 |
USHSCODE | 9026104000 |
UPC | 841454107156 |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
Nice
-
I would really like to see a python example/library
-