![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove Creator Kit - ɑ - 20 Grove functional modules in one box, cost-effective, free&detailed tutorials, beginner-friendly, project-helper
Grove Creator Kit ɑ is perfect for whom want a cost-effective and beginner-friendly electronic learning kit. By 20 different functional Grove modules, along with simple Grove connections, the kit includes the full tutorial and provides a fine environment to learn electronics with Arduino and Raspberry Pi.
- 10+: $39.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Feature
- Multiple Modules in One Box: Includes 2 actuators, 6 analog inputs, 5 LEDs, and 7 sensors
- Cost-effective Kit: 35%discount for a total value of $46 only
- Beginner-friendly Tutorials: Provide detailed and free tutorials for each module
- Well Compatibility: SupportRaspberry Pi and Arduino programming
- Huge Potential: Develop projects with Wio Terminal or reTerminal for edge AI and IoT application scenarios
Description
Hola! The creators! Seeed Studio represents you this fine kit, for the purpose of your electronic learning path being steady and easy. The kit is on behalf of the Alpha developers, the beginners. With the full tutorials, it will help you quickly get started with electronics and build practical projects.
Grove Creator Kit Alpha contains 20 different functional Grove modules which help you quickly get started with Arduino and Raspberry Pi. With the full tutorials and all kinds of modules like analog inputs, sensors, displays, etc, you will not only learn electronics but also be able to create multiple practical projects of your own.
All modules are packed in one upright and foursquare box in orderliness. If you purchase them spreadly, it will cost more than $70 and yet the whole box with cables only takes you $46 and that is a 35% discount. Additionally, we provide more than 100 pages of free tutorials for each module. It provides codes and methods of connection that can help you get started with each module quickly. To show what you are capable of creating with these modules, we also provide some interesting projects.
The kit contains 2 actuators, 6 analog inputs, 5 LEDs, and 7 sensors, all of which are supported by both Arduino and Raspberry Pi controllers. Seeed Studio also launched an Arduino controller as Wio Terminal and a Raspberry Pi controller as reTerminal, combing them and modules skillfully, you will find a new world about edge AI (embedded Artificial Intelligence) and IoT (Internet of Things).
Grove Creator Kit Part List Comparison
Application
- Primary project develop
- Electronics Learning
- Electronics knowledge educating
Part List
Category | Module | Amount |
---|---|---|
Actuator | Grove - Buzzer | x1 |
Grove - Vibration Motor | x1 | |
Input | Grove - Tilt Switch | x1 |
Grove - Rotary Angle Sensor | x1 | |
Grove - Magnetic Switch | x1 | |
Grove - Thumb Joystick | x1 | |
Grove - Switch(P) | x1 | |
Grove - Button | x1 | |
LED | Grove - Green LED | x1 |
Grove - Chainable RGB Led V2.0 | x1 | |
Grove - Multi Color Flash LED (5mm) | x1 | |
Grove - Red LED | x1 | |
Grove - Blue LED | x1 | |
Sensor | Grove - Temperature Sensor | x1 |
Grove - Water Sensor | x1 | |
Grove - Sound Sensor | x1 | |
Grove - Light Sensor v1.2 | x1 | |
Grove - Line Finder v1.1 | x1 | |
Grove - Rotary Angle Sensor |
x1 | |
Grove - Temperature & Humidity Sensor (DHT11) | x1 | |
Cable | Grove - Universal 4 Pin 20cm Unbuckled Cable | x5 |
Grove - Branch Cable 20cm | x1 | |
Grove - 4 pin Male Jumper to Grove 4 pin Conversion Cable 20cm | x3 | |
Grove - 4 pin Female Jumper to Grove 4 pin Conversion Cable 20cm | x1 |
FAQ
Question: Will Seeed Studio continue to present more kits like the Grove Creator Kit?
Answer: Yes, we do intend to. Meanwhile, you can check our other kits as well, like XIAO microcontroller kit, LoRaWAN Dev kit, and so on...
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
EUHSCODE | 9023001000 |
COO | CHINA |
RoHS | 1 |