the AI Hardware Partner
Toggle Nav
Loading...

Grove Creator Kit - β - 30 Grove functional modules in one box, cost-effective, free&detailed tutorials, beginner-friendly, project-helper

Grove Creator Kit Beta contains 30 different functional Grove modules, including basic components and enhanced sensors for additional functions for electronic beginners. With the cost-effective price and the full tutorial, it is a great choice for intermediate Arduino and Raspberry Pi developers.

$66.00
In stock
  • 10+: $59.00
-
+

PRODUCT DETAILS

Feature

  • Multiple Modules in One Box: Includes 2 actuators, 2 wireless modules, 9 analogue inputs, 1 display, 5 LEDs, and 11 sensors
  • Cost-effective Kit: 42% discount for a total value of $46 only
  • Beginner-friendly Tutorials: Provide detailed and free tutorials for each module
  • Well Compatibility: SupportRaspberry Pi and Arduino programming
  • Huge Potential: Develop projects with Wio Terminal or reTerminal for edge AI and IoT application scenarios

Description

Hola! The creators! Seeed Studio represents you this fine kit, for the purpose of your electronic learning and developing path being steady and easy. The kit is on behalf of the Beta developers, advancing forward. With the full tutorials, it will help you quickly get started with the electrical components inside and complete more interesting projects.

Grove Creator Kit Alpha contains 30 different functional Grove modules which help you quickly get started with Arduino and Raspberry Pi. With the full tutorials and all kinds of modules like analogue inputs, sensors, displays, etc, you will not only learn electronics but also be able to create multiple practical projects of your own.

All modules are packed in one upright and foursquare box in orderliness. If you purchase them spreadly, it will cost more than $113 and yet the whole box with cables only takes you $66 and that is a 42% discount. Additionally, we provide more than 100 pages of free tutorials for each module. It provides codes and methods of connection that can help you get started with each module quickly. To show what you are capable of creating with these modules, we also provide some interesting projects.

The kit contains 2 actuators, 2 wireless modules, 9 analogue inputs, 1 display, 5 LEDs, and 11 sensors, all of which are supported by both Arduino and Raspberry Pi controllers. Seeed Studio also launched an Arduino controller as Wio Terminal and a Raspberry Pi controller as reTerminal, combing them and modules skillfully, you will find a new world about edge AI (embedded Artificial Intelligence) and IoT (Internet of Things).

Grove Creator Kit Part List Comparison

Note

Please noted that there are no microcontrollers included in the kit. You can try our Seeed Studio XIAO Series, Wio Terminal, or reTerminal.

Application

  • Primary project develop
  • Electronics Learning
  • Electronics knowledge educating

Part List

Category Module Amount
Actuator Grove - Buzzer x1
Grove - Vibration Motor x1
Display Grove - 16 x 2 LCD (White on Blue) x1
Wireless Grove - Infrared Emitter x1
Grove - Infrared Receiver x1
Input Grove - Tilt Switch x1
Grove - Rotary Angle Sensor x1
Grove - Magnetic Switch x1
Grove - Thumb Joystick x1
Grove - Switch(P) x1
Grove - Button x1
Grove - Red LED Button x1
Grove - Yellow LED Button x1
Grove - Blue LED Button x1
LED Grove - Green LED x1
Grove - Chainable RGB Led V2.0 x1
Grove - Multi Color Flash LED (5mm) x1
Grove - Red LED x1
Grove - Blue LED x1
Sensor Grove - Temperature Sensor x1
Grove - Water Sensor x1
Grove - Sound Sensor x1
Grove - Light Sensor v1.2 x1
Grove - Line Finder v1.1 x1
Grove - Vibration Sensor (SW-420) x1
Grove - Temperature & Humidity Sensor (DHT11) x1
Grove - Moisture Sensor x1
Grove - Mini PIR Motion Sensor x1
Grove - Loudness Sensor x1
Grove - Ultrasonic Ranger x1
Cable Grove - Universal 4 Pin 20cm Unbuckled Cable x10
Grove - Branch Cable 20cm x2
Grove - 4 pin Male Jumper to Grove 4 pin Conversion Cable 20cm x5
Grove - 4 pin Female Jumper to Grove 4 pin Conversion Cable 20cm x3

FAQ

Will Seeed Studio continue to present more kits like the Grove Creator Kit?

Yes, we do intend to. Meanwhile, you can check our other kits as well, like the XIAO microcontroller kit, LoRaWAN Dev kit, and so on...

ECCN/HTS

HSCODE 9023009000
USHSCODE 9023000000
EUHSCODE 9023001000
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

Documentations

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ