![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Circular LED with 24 LEDs:Lamp circle
The Grove-circular LED is a circular shaped lamp circle with 24 LEDs and about 5.5 mA drive current for each channel, which could make controllable LEDs with florid effects Grove Interface.
- 10+: $10.60
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove-circular LED is a circular shaped lamp circle with 24 LEDs and about 5.5 mA drive current for each channel, which could make controllable LEDs with florid effects Grove Interface.
Features
- Perfect lamp circle display: Equipped with 24 LEDs around the circular board to meet the circular light show
- Multiple variations of water lamp: Through our library files can practice a variety of patterns for water lamp
- Compatible with Raspberry PI and Arduino: The Grove series is compatible with Raspberry Pi and Arduino, which will make it easier to run on
- Grove unified socket: The product ensures "Plug and Play" and could be versatile for various applications
Description
This is a unique ring - it has a florid body with 24 controllable LEDs. Maybe it will drive the inspiration out of you to make a glowing magic ring! There is a 1*1 square hollow-out in the middle of this module, where you can place a Grove - Encoder and make it a rotary visual encoder!
What is Grove?
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfil various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
- LED ring
- Table lamp
- Holiday Lighting
- Light-fixture
- Lighting control system
Specifications
MCU |
MY9221 |
Voltage |
4.5V~5.5V |
Working current |
5.5mA (for each LED) |
ring diameter |
4.5cm |
Dimension |
90mm x120mm x7.5mm |
Part List
Grove - Circular LED |
1 |
ECCN/HTS
HSCODE | 9405600000 |
USHSCODE | 9405418200 |
UPC | 841454108566 |
EUHSCODE | 9405413910 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |