![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Chest Strap Heart Rate Sensor
SKU
101020066
The heart rate chest belt kit contains a chest belt and a 5
YOU MAY LIKE THIS
PRODUCT DETAILS
The heart rate chest belt kit contains a chest belt and a 5.3K Hz AM receiver module. The heart rate measure kit can be used to monitor the heart rate of patients and athletes, meanwhile the result can be displayed on a screen via serial port and saved for analysis. The entire system has lots of advantages, e.g. high sensitivity, low power consumption and portability. Because the modules communicate with each other via AM, it is very convenient to let you move (notice that the effective distance is 30cm).
Features
Low power consumption
Wireless
Convenient to use
Built-in ferrite antenna
High sensitivity
Fully RoHS compliant
Specifications
Heart rate measurement ,bust range : 65cm - 145 cm
Receiving modules : 48 X 25 X 10 mm
For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 71g |
Battery | Exclude |
Part List
Grove - Chest Strap Heart Rate Sensor | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review