![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove – Chainable RGB LED V2.0 - P9813:1024 cascade point light and full-color LED
Grove - Chainable RGB LED is based on a P9813 chip which is a full-color LED driver. It provides 3 constant-current drivers as well as modulated output of 256 shades of grey. This Grove module is suitable for any colorful LED based projects.
- 10+: $4.70
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - Chainable RGB LED is based on a P9813 chip which is a full-color LED driver. It provides 3 constant-current drivers as well as modulated output of 256 shades of grey. This Grove module is suitable for any colorful LED based projects.
Features
- Operates on multiple LEDs: Support for control of each individual LED
- High-performance chip: The transmission speed of the chip is up to 1024 cascade point light and can be connected to 6 series LED
- Grove unified socket: The product ensures "Plug and Play" and could be versatile for various applications
Description
RGB LED always brings us vivid and magic light effects, especially when there are a large number of LEDs shining together. However, it is not easy to connect all the LEDs together if you want to build such LED projects. Why not have a try with Seeed’s Grove- Chainable RGB LED V2.0.
Grove-Chainable RGB LED V2.0 is based on the P9813S14 chip. This chip is a full-color light source driver chip that can provide three constant current drivers and 256 greyscale modulation outputs. It communicates with an MCU using 2-wire transmission (Data and Clock). This 2-wire transmission can be used to cascade additional Grove - Chainable RGB LED modules. The built-in clock regeneration enhances the transmission distance.
The key word of this product is “Chainable”, so how many LEDs can it be chained? By connecting the output grove connector of one LED to the input grove connector of another one, you are able to chain 1024 RGB LEDs at most!
If you have experience using Grove-Chainable RGB LED V1.0, you will find that V2.0 is a bit longer than V1.0. In V2.0, we adjust the grove connectors to be parallel with the board instead of vertically, so that the cable doesn’t need to be crooked.
What is Grove?
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfil various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
- light-fixture
- Smart Toys
- Home Automation
- Multiple light control
Specifications
Dimensions |
40mm x20mm x15mm |
Weight |
G.W 11g |
Battery |
Exclude |
Input voltage |
5V |
Working temperature |
-40 – 85℃ |
Max working current |
60mA |
Max Chained LED Quantity |
1024 |
Part List
Grove – Chainable RGB Led V2.0 |
1 |
Grove Cable |
1 |
ECCN/HTS
HSCODE | 853190900 |
USHSCODE | 8471490000 |
EUHSCODE | 8543709099 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |