Grove - Capacitive Touch Slider Sensor (CY8C4014LQI)
Grove - Capacitive Touch Slide Sensor(CY8C4014LQI), touch sensor,Capacitance Sensor
- 10+: $5.40
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove - Capacitive Touch Slider Sensor (CY8C4014LQI) is a multifunctional touch sensor. You can touch the two buttons or slide on the 5-segment slider, each touch pad has a corresponding LED to indicate the touch status. Also we provide a default high interrupt pin, once you touch the button or slide the slider, it will comes to low.
It will be a lot fun to use this module as a game controler or apply it to other touch applications.
Note
We've Released the Grove Selection Guide and hope to help you find the Grove suit you best.
Features
-
32-bit MCU Subsystem
-
16-MHz ARM Cortex-M0 CPU
-
Up to 16KB of flash with Read Accelerator
-
Up to 2KB of SRAM
-
Automatic hardware tuning (SmartSense™) over a sensor range of 5 pF to 45 pF
-
I2C interface
Typical Appilcations
-
Game controller
-
Touch applications
Pin Out
Technical details
Dimensions | 20mm x60mm x6mm |
Weight | G.W 8.2g |
Battery | Exclude |
Operating Voltage | 3.3V / 5V |
Operating Ambient Temperature | -40°C to +85°C |
Operating Junction Temperature | -40°C to +100°C |
Interface | I2C |
Default I2C Address | 0x08 |
Part List
Grove - Capacitive Touch Slide Sensor(CY8C4014LQI) | 1 |
Grove Cable | 1 |
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9026104000 |
UPC | 841454121299 |
EUHSCODE | 9013101000 |
COO | CHINA |
RoHS | 1 |