![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - CO2 & Temperature & Humidity Sensor (SCD30) - NDIR technology, algorithms, ideal for Smart Ventilation System
The Grove - SCD30 is an Arduino-compatible 3-in-1 environmental sensor for CO2, temperature, and humidity measurement. Based on Sensirion SCD30, its Non-Dispersive Infrared(NDIR) technology enables high accuracy and wide measurement range, and can measture humidity and teamperature by algorithm through modelling and compensating of external heat sources. Easily integrate into various Environmental Monitoring applications such as Smart Ventilation System.
- 10+: $41.99
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove - SCD30 is an Arduino-compatible 3-in-1 environmental sensor for CO2, temperature, and humidity measurement. Based on Sensirion SCD30, its Non-Dispersive Infrared(NDIR) technology enables high accuracy and wide measurement range, and can measture humidity and teamperature by algorithm through modelling and compensating of external heat sources. Easily integrate into various Environmental Monitoring applications such as Smart Ventilation System.
Features
- NDIR CO2 sensor technology: Embedded Sensirion SCD30 enables a high accuracy of ±(30 ppm + 3%) and a wide measurement range of 400ppm to 10'000ppm
- 3-in-1 environmental sensor: Integrated humidity and temperature sensor comes with algorithm that can output data through modeling and compensating of external heat sources
- Outstanding stability: Dual-channel detection of carbon dioxide concentration
- Easy project operation: Digital interface I2C, Breadboard-friendly, Grove compatible
Description
Here is a lewis structure of the CO2 molecule:
Application Ideas
- Air Purifier
- Environmental Monitoring
- Plant Environmental Monitoring System
- Arduino Weather Station
Upgrade to Industrial Solutions
Get Started with Industrial Sensors
SenseCAP S210x series industrial sensors provide an out-of-box experience for environmental sensing. Please refer to the S2103 Wireless CO2, Temperature, and Humidity Sensor with higher performance and robustness for air quality monitoring.
With the SenseCAP S2110 controller and S2100 data logger, you can easily turn the Grove into a LoRaWAN® sensor. Seeed not only helps you with prototyping but also offers you the possibility to expand your project with the SenseCAP series of robust industrial sensors.
The IP66 housing, Bluetooth configuration, compatibility with the global LoRaWAN® network, built-in 19 Ah battery, and powerful support from APP make the SenseCAP S210x the best choice for industrial applications. The series includes sensors for soil moisture, air temperature and humidity, light intensity, CO2, EC, and an 8-in-1 weather station. Try the latest SenseCAP S210x for your next successful industrial project.
Pinout
ECCN/HTS
HSCODE | 9027100090 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 9027109000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.